Spacers

EH 1007.400 - EH 1108.300

This mounting element is a system part of the T-slot system.

Your selection resulted in 16 hits

System
d1 [mm]
d2 [mm]
s [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
d1 [mm]:
8.5 mm
d2 [mm]:
24 mm
s [mm]:
3 mm
Article-No.:
1007.400
CAD
Documents
Spacers
  • System: V40
  • d1: 8.5 mm
  • d2: 24 mm
  • s: 3 mm
  • Weight: 9 g
show article view
Spacers
System:
V40
d1 [mm]:
8.5 mm
d2 [mm]:
39.5 mm
s [mm]:
3 mm
Article-No.:
1007.500
CAD
Documents
Spacers
  • System: V40
  • d1: 8.5 mm
  • d2: 39.5 mm
  • s: 3 mm
  • Weight: 30 g
show article view
Spacers
System:
V40
d1 [mm]:
8.5 mm
d2 [mm]:
24 mm
s [mm]:
4 mm
Article-No.:
1007.600
CAD
Documents
Spacers
  • System: V40
  • d1: 8.5 mm
  • d2: 24 mm
  • s: 4 mm
  • Weight: 12 g
show article view
Spacers
System:
V40
d1 [mm]:
8.5 mm
d2 [mm]:
39.5 mm
s [mm]:
4 mm
Article-No.:
1007.700
CAD
Documents
Spacers
  • System: V40
  • d1: 8.5 mm
  • d2: 39.5 mm
  • s: 4 mm
  • Weight: 37 g
show article view
Spacers
System:
V40
d1 [mm]:
8.5 mm
d2 [mm]:
24 mm
s [mm]:
5 mm
Article-No.:
1007.800
CAD
Documents
Spacers
  • System: V40
  • d1: 8.5 mm
  • d2: 24 mm
  • s: 5 mm
  • Weight: 15 g
show article view
Spacers
System:
V40
d1 [mm]:
8.5 mm
d2 [mm]:
39.5 mm
s [mm]:
5 mm
Article-No.:
1007.900
CAD
Documents
Spacers
  • System: V40
  • d1: 8.5 mm
  • d2: 39.5 mm
  • s: 5 mm
  • Weight: 46 g
show article view
Spacers
System:
V70/L12
d1 [mm]:
13 mm
d2 [mm]:
39.5 mm
s [mm]:
3 mm
Article-No.:
1107.400
CAD
Documents
Spacers
  • System: V70/L12
  • d1: 13 mm
  • d2: 39.5 mm
  • s: 3 mm
  • Weight: 27 g
show article view
Spacers
System:
V70/L12
d1 [mm]:
13 mm
d2 [mm]:
59.5 mm
s [mm]:
3 mm
Article-No.:
1107.500
CAD
Documents
Spacers
  • System: V70/L12
  • d1: 13 mm
  • d2: 59.5 mm
  • s: 3 mm
  • Weight: 65 g
show article view
Spacers
System:
V70/L12
d1 [mm]:
13 mm
d2 [mm]:
39.5 mm
s [mm]:
4 mm
Article-No.:
1107.600
CAD
Documents
Spacers
  • System: V70/L12
  • d1: 13 mm
  • d2: 39.5 mm
  • s: 4 mm
  • Weight: 36 g
show article view
Spacers
System:
V70/L12
d1 [mm]:
13 mm
d2 [mm]:
59.5 mm
s [mm]:
4 mm
Article-No.:
1107.700
CAD
Documents
Spacers
  • System: V70/L12
  • d1: 13 mm
  • d2: 59.5 mm
  • s: 4 mm
  • Weight: 86 g
show article view
Spacers
System:
V70/L12
d1 [mm]:
13 mm
d2 [mm]:
39.5 mm
s [mm]:
5 mm
Article-No.:
1107.800
CAD
Documents
Spacers
  • System: V70/L12
  • d1: 13 mm
  • d2: 39.5 mm
  • s: 5 mm
  • Weight: 44 g
show article view
Spacers
System:
V70/L12
d1 [mm]:
13 mm
d2 [mm]:
59.5 mm
s [mm]:
5 mm
Article-No.:
1107.900
CAD
Documents
Spacers
  • System: V70/L12
  • d1: 13 mm
  • d2: 59.5 mm
  • s: 5 mm
  • Weight: 107 g
show article view
Spacers
System:
V70/L12
d1 [mm]:
13 mm
d2 [mm]:
39.5 mm
s [mm]:
10 mm
Article-No.:
1108.000
CAD
Documents
Spacers
  • System: V70/L12
  • d1: 13 mm
  • d2: 39.5 mm
  • s: 10 mm
  • Weight: 85 g
show article view
Spacers
System:
V70/L12
d1 [mm]:
13 mm
d2 [mm]:
59.5 mm
s [mm]:
10 mm
Article-No.:
1108.100
CAD
Documents
Spacers
  • System: V70/L12
  • d1: 13 mm
  • d2: 59.5 mm
  • s: 10 mm
  • Weight: 208 g
show article view
Spacers
System:
V70/L12
d1 [mm]:
13 mm
d2 [mm]:
39.5 mm
s [mm]:
20 mm
Article-No.:
1108.200
CAD
Documents
Spacers
  • System: V70/L12
  • d1: 13 mm
  • d2: 39.5 mm
  • s: 20 mm
  • Weight: 170 g
show article view
Spacers
System:
V70/L12
d1 [mm]:
13 mm
d2 [mm]:
59.5 mm
s [mm]:
20 mm
Article-No.:
1108.300
CAD
Documents
Spacers
  • System: V70/L12
  • d1: 13 mm
  • d2: 59.5 mm
  • s: 20 mm
  • Weight: 417 g
show article view
Spacers

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1007.400 - EH 1108.300 Spacers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.