1211.300 - Mounting Blocks
V70eco

V70eco mounting blocks are a further development of the established V70 product line, optimized in quality and price.

They are fully compatible with the existing V70 T-slot System.

This article 1211.300 - Mounting Blocks V70eco / () is one variant of the article group Mounting Blocks V70eco (EH 1211.200 - EH 1211.300)

System
b1 [mm]
l1 [mm]
h1 [mm]
Article-No.
Documents
Price [€]
Available
System:
V70
b1 [mm]:
40 mm
l1 [mm]:
210 mm
h1 [mm]:
70 mm
Article-No.:
1211.300
Documents
Mounting Blocks
  • System: V70
  • b1: 40 mm
  • l1: 210 mm
  • b2: 14 mm
  • b3: 24 mm
  • h1: 70 mm
  • h2: 10 mm
  • h3: 20 mm
  • l2: 35 mm
  • l3: 70 mm
  • n: 4 mm
  • d1: 12.25 mm
  • d2: M12
  • Weight: 3039 g
Mounting Blocks

Material

  • Tool steel, high-strength
Title
Category
Type
Direct download
Download basket
Datasheet 1211.300
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.