23320.0052 - Standard Clamping Jaws
for floating clamp M 12

The clamping jaws can be used for floating clamps 23320.0008, 23320.0010, 23320.0012, and 23320.0014.

This article 23320.0052 - Standard Clamping Jaws for floating clamp M 12 / upper standard clamping jaw (Clamping range: 0 mm – 12 mm) is one variant of the article group Standard Clamping Jaws for floating clamp M 12 (EH 23320.)

Version
picture
Clamping range [mm]
Article-No.
Documents
Price [€]
Available
Version:
upper standard clamping jaw
picture:
2
Clamping range [mm]:
0 – 12 mm
Article-No.:
23320.0052
Documents
Standard Clamping Jaws
  • upper standard clamping jaw – picture 2
  • System: V70/L12/L16
  • h1 -0.1: 21 mm
  • Clamping range: 0 mm – 12 mm
  • Weight: 69 g
Standard Clamping Jaws

Material

  • Case-hardened steel, nitrided, manganese phosphated

Assembly

When using custom-made jaws, it is important to insert the tightening screw (M 8-12.9, 43 Nm) 10 mm deep into the clamp housing on the upper clamping jaw and 9 mm deep into the clamp housing on the lower clamping jaw.

Title
Category
Type
Direct download
Download basket
Datasheet 23320.0052
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.