Pins

EH 22690.

To be used as seats, stops and thrust pads.

Your selection resulted in 42 hits

Version
picture
h [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with female thread, bearing surface spherical
picture:
5
h [mm]:
15 mm
d1 [mm]:
M8
Article-No.:
22690.0421
CAD
Documents
Pins
  • with female thread, bearing surface spherical – picture 5
  • System: V40
  • h ±0.1: 15 mm
  • d1: M8
  • d2: 19.4 mm
  • l: 15 mm
  • t: 6 mm
  • WS: 17 mm
  • Tightening torque1) max.: 25 Nm
  • Weight: 24 g
show article view
Pins
Version:
with female thread, bearing surface spherical
picture:
5
h [mm]:
25 mm
d1 [mm]:
M8
Article-No.:
22690.0423
CAD
Documents
Pins
  • with female thread, bearing surface spherical – picture 5
  • System: V40
  • h ±0.1: 25 mm
  • d1: M8
  • d2: 19.4 mm
  • l: 25 mm
  • t: 12 mm
  • WS: 17 mm
  • Tightening torque1) max.: 25 Nm
  • Weight: 41 g
show article view
Pins
Version:
with female thread, bearing surface spherical
picture:
5
h [mm]:
20 mm
d1 [mm]:
M12
Article-No.:
22690.0401
CAD
Documents
Pins
  • with female thread, bearing surface spherical – picture 5
  • System: V70/L12
  • h ±0.1: 20 mm
  • d1: M12
  • d2: 25.2 mm
  • l: 20 mm
  • t: 10 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 50 g
show article view
Pins
Version:
with female thread, bearing surface spherical
picture:
5
h [mm]:
25 mm
d1 [mm]:
M12
Article-No.:
22690.0402
CAD
Documents
Pins
  • with female thread, bearing surface spherical – picture 5
  • System: V70/L12
  • h ±0.1: 25 mm
  • d1: M12
  • d2: 25.2 mm
  • l: 25 mm
  • t: 15 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 62 g
show article view
Pins
Version:
with female thread, bearing surface spherical
picture:
5
h [mm]:
30 mm
d1 [mm]:
M12
Article-No.:
22690.0403
CAD
Documents
Pins
  • with female thread, bearing surface spherical – picture 5
  • System: V70/L12
  • h ±0.1: 30 mm
  • d1: M12
  • d2: 25.2 mm
  • l: 30 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 76 g
show article view
Pins
Version:
with female thread, bearing surface spherical
picture:
5
h [mm]:
40 mm
d1 [mm]:
M12
Article-No.:
22690.0404
CAD
Documents
Pins
  • with female thread, bearing surface spherical – picture 5
  • System: V70/L12
  • h ±0.1: 40 mm
  • d1: M12
  • d2: 25.2 mm
  • l: 40 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 109 g
show article view
Pins
Version:
with female thread, bearing surface spherical
picture:
5
h [mm]:
50 mm
d1 [mm]:
M12
Article-No.:
22690.0405
CAD
Documents
Pins
  • with female thread, bearing surface spherical – picture 5
  • System: V70/L12
  • h ±0.1: 50 mm
  • d1: M12
  • d2: 25.2 mm
  • l: 50 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 141 g
show article view
Pins
Version:
with female thread, bearing surface spherical
picture:
5
h [mm]:
30 mm
d1 [mm]:
M16
Article-No.:
22690.0443
CAD
Documents
Pins
  • with female thread, bearing surface spherical – picture 5
  • System: L16
  • h ±0.1: 30 mm
  • d1: M16
  • d2: 33 mm
  • l: 30 mm
  • t: 20 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 136 g
show article view
Pins
Version:
with female thread, bearing surface spherical
picture:
5
h [mm]:
50 mm
d1 [mm]:
M16
Article-No.:
22690.0445
CAD
Documents
Pins
  • with female thread, bearing surface spherical – picture 5
  • System: L16
  • h ±0.1: 50 mm
  • d1: M16
  • d2: 33 mm
  • l: 50 mm
  • t: 24 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 252 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
15 mm
d1 [mm]:
M8
Article-No.:
22690.0521
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • System: V40
  • h ±0.1: 15 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 15 mm
  • t: 6 mm
  • WS: 17 mm
  • Tightening torque1) max.: 25 Nm
  • Weight: 24 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
25 mm
d1 [mm]:
M8
Article-No.:
22690.0523
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • System: V40
  • h ±0.1: 25 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 25 mm
  • t: 12 mm
  • WS: 17 mm
  • Tightening torque1) max.: 25 Nm
  • Weight: 41 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
20 mm
d1 [mm]:
M12
Article-No.:
22690.0501
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • System: V70/L12
  • h ±0.1: 20 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 20 mm
  • t: 10 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 50 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
25 mm
d1 [mm]:
M12
Article-No.:
22690.0502
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • System: V70/L12
  • h ±0.1: 25 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 25 mm
  • t: 15 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 63 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
30 mm
d1 [mm]:
M12
Article-No.:
22690.0503
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • System: V70/L12
  • h ±0.1: 30 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 30 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 77 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
40 mm
d1 [mm]:
M12
Article-No.:
22690.0504
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • System: V70/L12
  • h ±0.1: 40 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 40 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 109 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
50 mm
d1 [mm]:
M12
Article-No.:
22690.0505
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • System: V70/L12
  • h ±0.1: 50 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 50 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 141 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
30 mm
d1 [mm]:
M16
Article-No.:
22690.0543
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • System: L16
  • h ±0.1: 30 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 30 mm
  • t: 20 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 137 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
50 mm
d1 [mm]:
M16
Article-No.:
22690.0545
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • System: L16
  • h ±0.1: 50 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 50 mm
  • t: 24 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 254 g
show article view
Pins

Material

  • Steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22690. Pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.