Pins

EH 22690.

To be used as seats, stops and thrust pads.

Your selection resulted in 42 hits

Version
picture
h [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with male thread, bearing surface plain
picture:
1
h [mm]:
10 mm
d1 [mm]:
M8
Article-No.:
22690.0021
CAD
Documents
Pins
  • with male thread, bearing surface plain – picture 1
  • System: V40
  • h ±0.01: 10 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 10 mm
  • WS: 17 mm
  • Tightening torque max.: 18 Nm
  • Weight: 21 g
show article view
Pins
Version:
with male thread, bearing surface plain
picture:
1
h [mm]:
10 mm
d1 [mm]:
M12
Article-No.:
22690.0001
CAD
Documents
Pins
  • with male thread, bearing surface plain – picture 1
  • System: V70/L12
  • h ±0.01: 10 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 40 g
show article view
Pins
Version:
with male thread, bearing surface plain
picture:
1
h [mm]:
15 mm
d1 [mm]:
M12
Article-No.:
22690.0002
CAD
Documents
Pins
  • with male thread, bearing surface plain – picture 1
  • System: V70/L12
  • h ±0.01: 15 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 55 g
show article view
Pins
Version:
with male thread, bearing surface plain
picture:
1
h [mm]:
15 mm
d1 [mm]:
M16
Article-No.:
22690.0042
CAD
Documents
Pins
  • with male thread, bearing surface plain – picture 1
  • System: L16
  • h ±0.01: 15 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 110 g
show article view
Pins
Version:
with male thread, bearing surface plain
picture:
1
h [mm]:
20 mm
d1 [mm]:
M16
Article-No.:
22690.0043
CAD
Documents
Pins
  • with male thread, bearing surface plain – picture 1
  • System: L16
  • h ±0.01: 20 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 140 g
show article view
Pins
Version:
with male thread, bearing surface spherical
picture:
2
h [mm]:
10 mm
d1 [mm]:
M8
Article-No.:
22690.0121
CAD
Documents
Pins
  • with male thread, bearing surface spherical – picture 2
  • System: V40
  • h ±0.1: 10 mm
  • d1: M8
  • d2: 19.4 mm
  • l: 10 mm
  • WS: 17 mm
  • Tightening torque max.: 18 Nm
  • Weight: 20 g
show article view
Pins
Version:
with male thread, bearing surface spherical
picture:
2
h [mm]:
10 mm
d1 [mm]:
M12
Article-No.:
22690.0101
CAD
Documents
Pins
  • with male thread, bearing surface spherical – picture 2
  • System: V70
  • h ±0.1: 10 mm
  • d1: M12
  • d2: 25.2 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 37 g
show article view
Pins
Version:
with male thread, bearing surface spherical
picture:
2
h [mm]:
15 mm
d1 [mm]:
M12
Article-No.:
22690.0102
CAD
Documents
Pins
  • with male thread, bearing surface spherical – picture 2
  • System: V70
  • h ±0.1: 15 mm
  • d1: M12
  • d2: 25.2 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 53 g
show article view
Pins
Version:
with male thread, bearing surface spherical
picture:
2
h [mm]:
15 mm
d1 [mm]:
M16
Article-No.:
22690.0142
CAD
Documents
Pins
  • with male thread, bearing surface spherical – picture 2
  • System: L16
  • h ±0.1: 15 mm
  • d1: M16
  • d2: 33 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 105 g
show article view
Pins
Version:
with male thread, bearing surface spherical
picture:
2
h [mm]:
20 mm
d1 [mm]:
M16
Article-No.:
22690.0143
CAD
Documents
Pins
  • with male thread, bearing surface spherical – picture 2
  • System: L16
  • h ±0.1: 20 mm
  • d1: M16
  • d2: 33 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 135 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
10 mm
d1 [mm]:
M8
Article-No.:
22690.0221
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • System: V40
  • h ±0.1: 10 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 10 mm
  • WS: 17 mm
  • Tightening torque max.: 18 Nm
  • Weight: 20 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
10 mm
d1 [mm]:
M12
Article-No.:
22690.0201
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • System: V70/L12
  • h ±0.1: 10 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 38 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
15 mm
d1 [mm]:
M12
Article-No.:
22690.0202
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • System: V70/L12
  • h ±0.1: 15 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 54 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
15 mm
d1 [mm]:
M16
Article-No.:
22690.0242
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • System: L16
  • h ±0.1: 15 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 106 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
20 mm
d1 [mm]:
M16
Article-No.:
22690.0243
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • System: L16
  • h ±0.1: 20 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 136 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
15 mm
d1 [mm]:
M8
Article-No.:
22690.0321
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V40
  • h ±0.01: 15 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 15 mm
  • t: 6 mm
  • WS: 17 mm
  • Tightening torque1) max.: 25 Nm
  • Weight: 25 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
25 mm
d1 [mm]:
M8
Article-No.:
22690.0323
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V40
  • h ±0.01: 25 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 25 mm
  • t: 12 mm
  • WS: 17 mm
  • Tightening torque1) max.: 25 Nm
  • Weight: 42 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
20 mm
d1 [mm]:
M12
Article-No.:
22690.0301
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V70/L12
  • h ±0.01: 20 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 20 mm
  • t: 10 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 52 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
25 mm
d1 [mm]:
M12
Article-No.:
22690.0302
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V70/L12
  • h ±0.01: 25 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 25 mm
  • t: 15 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 65 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
30 mm
d1 [mm]:
M12
Article-No.:
22690.0303
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V70/L12
  • h ±0.01: 30 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 30 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 79 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
40 mm
d1 [mm]:
M12
Article-No.:
22690.0304
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V70/L12
  • h ±0.01: 40 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 40 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 111 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
50 mm
d1 [mm]:
M12
Article-No.:
22690.0305
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V70/L12
  • h ±0.01: 50 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 50 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 142 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
30 mm
d1 [mm]:
M16
Article-No.:
22690.0343
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: L16
  • h ±0.01: 30 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 30 mm
  • t: 20 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 141 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
50 mm
d1 [mm]:
M16
Article-No.:
22690.0345
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: L16
  • h ±0.01: 50 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 50 mm
  • t: 24 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 256 g
show article view
Pins

Material

  • Steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22690. Pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.