Product filter
Your selection resulted in 4 hits
Load capacity max. [kN]:
0.5 kN
More details
System: V40
b3 : 8.5 mm
l1 : 75 mm
l2 : 35 mm
l3 : 13 mm
l5 : 13 mm
l6 : 62 mm
l7 : 5 mm
b1 : 30 mm
b2 : 10 mm
d1 : M8
d2 : 13 mm
h1 : 19.5 mm
h2 : 11.5 mm
Stroke s: 3 mm
Load capacity max.: 0.5 kN
e : 24400.0311
Weight: 342 g
show article view
Load capacity max. [kN]:
2.5 kN
More details
System: V70/L12
b3 : 13 mm
l1 : 150 mm
l2 : 90 mm
l3 : 20 mm
l5 : 17 mm
l6 : 74 mm
b1 : 50 mm
b2 : 25 mm
d1 : M10
d2 : 20 mm
h1 : 24 mm
h2 : 14 mm
r: 15 mm
Stroke s: 6 mm
Load capacity max.: 2.5 kN
e : 24400.0411
Weight: 1379 g
show article view
Load capacity max. [kN]:
5 kN
More details
System: L16
b3 : 17 mm
l1 : 170 mm
l2 : 100 mm
l3 : 25 mm
l5 : 27 mm
l6 : 108 mm
l7 : 11 mm
b1 : 60 mm
b2 : 20 mm
d1 : M16
d2 : 26 mm
h1 : 34 mm
h2 : 21.5 mm
Stroke s: 11 mm
Load capacity max.: 5 kN
e : 24400.0611
Weight: 2721 g
show article view
Load capacity max. [kN]:
2.5 kN
More details
System: V70/L12
b3 : 13 mm
l1 : 300 mm
l2 : 100 mm
l3 : 30 mm
l4 : 160 mm
l5 : 17 mm
l6 : 74 mm
b1 : 50 mm
b2 : 25 mm
d1 : M10
d2 : 20 mm
h1 : 24 mm
h2 : 14 mm
r: 15 mm
Stroke s: 6 mm
Load capacity max.: 2.5 kN
e : 24400.0411
Weight: 2448 g
show article view
Material
Handle
Clamp
Steel, case-hardened, blackened, ground
Operation
By releasing the clamping lever, the support bolt contacts the workpiece with a light spring load.
By clamping the clamping lever, the support pin is blocked without displacement.
The clamping lever is released after removal of the workpiece. Then push the support pin into the starting position and clamp using the lever.
By screwing grub screws or supports into the support pin's female thread, the support height can be adjusted.
The most exciting variety in the realm of workpiece clamping
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 27.06.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.