Product filter
Your selection resulted in 69 hits
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 24 mm
d2 : M10
d3 : 16 mm
l1 : 63 mm
d4 : 10 mm
d5 : 25 mm
h1 : 40 mm
h2 : 4.5 mm
h3 : 2.5 mm
l: ~ 96 mm
Weight: 195 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 24 mm
d2 : M10
d3 : 16 mm
l1 : 80 mm
d4 : 10 mm
d5 : 25 mm
h1 : 40 mm
h2 : 4.5 mm
h3 : 2.5 mm
l: ~ 96 mm
Weight: 205 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 28 mm
d2 : M12
d3 : 19 mm
l1 : 16 mm
d4 : 12 mm
d5 : 30 mm
h1 : 48.5 mm
h2 : 4.5 mm
h3 : 4.5 mm
l: 110 mm
Weight: 277 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 28 mm
d2 : M12
d3 : 19 mm
l1 : 20 mm
d4 : 12 mm
d5 : 30 mm
h1 : 48.5 mm
h2 : 4.5 mm
h3 : 4.5 mm
l: 110 mm
Weight: 282 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 28 mm
d2 : M12
d3 : 19 mm
l1 : 25 mm
d4 : 12 mm
d5 : 30 mm
h1 : 48.5 mm
h2 : 4.5 mm
h3 : 4.5 mm
l: ~ 110 mm
Weight: 283 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 28 mm
d2 : M12
d3 : 19 mm
l1 : 32 mm
d4 : 12 mm
d5 : 30 mm
h1 : 48.5 mm
h2 : 4.5 mm
h3 : 4.5 mm
l: ~ 110 mm
Weight: 287 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 28 mm
d2 : M12
d3 : 19 mm
l1 : 40 mm
d4 : 12 mm
d5 : 30 mm
h1 : 48.5 mm
h2 : 4.5 mm
h3 : 4.5 mm
l: ~ 110 mm
Weight: 298 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 28 mm
d2 : M12
d3 : 19 mm
l1 : 50 mm
d4 : 12 mm
d5 : 30 mm
h1 : 48.5 mm
h2 : 4.5 mm
h3 : 4.5 mm
l: ~ 110 mm
Weight: 302 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 28 mm
d2 : M12
d3 : 19 mm
l1 : 63 mm
d4 : 12 mm
d5 : 30 mm
h1 : 48.5 mm
h2 : 4.5 mm
h3 : 4.5 mm
l: ~ 110 mm
Weight: 312 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 28 mm
d2 : M12
d3 : 19 mm
l1 : 80 mm
d4 : 12 mm
d5 : 30 mm
h1 : 48.5 mm
h2 : 4.5 mm
h3 : 4.5 mm
l: ~ 110 mm
Weight: 320 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 33 mm
d2 : M16
d3 : 23 mm
l1 : 32 mm
d4 : 12 mm
d5 : 32 mm
h1 : 55 mm
h2 : 5.5 mm
h3 : 6 mm
l: ~ 124 mm
Weight: 422 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 33 mm
d2 : M16
d3 : 23 mm
l1 : 40 mm
d4 : 12 mm
d5 : 32 mm
h1 : 55 mm
h2 : 5.5 mm
h3 : 6 mm
l: ~ 124 mm
Weight: 435 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 33 mm
d2 : M16
d3 : 23 mm
l1 : 50 mm
d4 : 12 mm
d5 : 32 mm
h1 : 55 mm
h2 : 5.5 mm
h3 : 6 mm
l: ~ 124 mm
Weight: 446 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 33 mm
d2 : M16
d3 : 23 mm
l1 : 63 mm
d4 : 12 mm
d5 : 32 mm
h1 : 55 mm
h2 : 5.5 mm
h3 : 6 mm
l: ~ 124 mm
Weight: 461 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 33 mm
d2 : M16
d3 : 23 mm
l1 : 80 mm
d4 : 12 mm
d5 : 32 mm
h1 : 55 mm
h2 : 5.5 mm
h3 : 6 mm
l: ~ 124 mm
Weight: 486 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 40 mm
d2 : M20
d3 : 30 mm
l1 : 40 mm
d4 : 14 mm
d5 : 35 mm
h1 : 68 mm
h2 : 5.5 mm
h3 : 6 mm
l: 138 mm
Weight: 772 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 40 mm
d2 : M20
d3 : 30 mm
l1 : 50 mm
d4 : 14 mm
d5 : 35 mm
h1 : 68 mm
h2 : 5.5 mm
h3 : 6 mm
l: ~ 138 mm
Weight: 792 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 40 mm
d2 : M20
d3 : 30 mm
l1 : 63 mm
d4 : 14 mm
d5 : 35 mm
h1 : 68 mm
h2 : 5.5 mm
h3 : 6 mm
l: ~ 138 mm
Weight: 826 g
show article view
Material:
Steel, blackened
More details
with screw – picture 2, Steel
d1 : 40 mm
d2 : M20
d3 : 30 mm
l1 : 80 mm
d4 : 14 mm
d5 : 35 mm
h1 : 68 mm
h2 : 5.5 mm
h3 : 6 mm
l: ~ 138 mm
Weight: 859 g
show article view
Version:
with female thread
Material:
Stainless steel 1.4305, dull blasted
More details
with female thread – picture 1, Stainless steel
d1 : 21 mm
d2 : M6
d3 : 13.5 mm
d4 : 8 mm
d5 : 20 mm
h1 : 33.5 mm
h2 : 4 mm
h3 : 1 mm
l: ~ 70 mm
t min.: 11 mm
Weight: 91 g
show article view
Version:
with female thread
Material:
Stainless steel 1.4305, dull blasted
More details
with female thread – picture 1, Stainless steel
d1 : 21 mm
d2 : M8
d3 : 13.5 mm
d4 : 8 mm
d5 : 20 mm
h1 : 33.5 mm
h2 : 4 mm
h3 : 1 mm
l: ~ 70 mm
t min.: 11 mm
Weight: 89 g
show article view
Version:
with female thread
Material:
Stainless steel 1.4305, dull blasted
More details
with female thread – picture 1, Stainless steel
d1 : 24 mm
d2 : M8
d3 : 16 mm
d4 : 10 mm
d5 : 25 mm
h1 : 40 mm
h2 : 4.5 mm
h3 : 2.5 mm
l: ~ 96 mm
t min.: 14 mm
Weight: 159 g
show article view
Version:
with female thread
Material:
Stainless steel 1.4305, dull blasted
More details
with female thread – picture 1, Stainless steel
d1 : 24 mm
d2 : M10
d3 : 16 mm
d4 : 10 mm
d5 : 25 mm
h1 : 40 mm
h2 : 4.5 mm
h3 : 2.5 mm
l: ~ 96 mm
t min.: 14 mm
Weight: 153 g
show article view
Version:
with female thread
Material:
Stainless steel 1.4305, dull blasted
More details
with female thread – picture 1, Stainless steel
d1 : 28 mm
d2 : M10
d3 : 19 mm
d4 : 12 mm
d5 : 30 mm
h1 : 48.5 mm
h2 : 4.5 mm
h3 : 4.5 mm
l: ~ 110 mm
t min.: 17 mm
Weight: 255 g
show article view
Material
Lever
Steel, blackened
Stainless steel 1.4305, dull blasted
Inner parts
Steel, blackened, quality 5.8
Stainless steel 1.4305, dull blasted
Ball knob
Thermosetting plastic PF 31, black, DIN 319
Screw
Steel, blackened, quality 5.8
Stainless steel 1.4305
Notes
The threaded portion can be exchanged.
Operation
By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.
Datasheet EH 24440. Adjustable Tension Levers
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.