Adjustable Flat Tension Levers with screw, stainless steel

EH 24441.

Adjustable flat tension levers are used when the swivel range is limited or a specific lever position is required.

Adjustable flat tension levers are characterised by their low construction height and are particularly suitable for use in restricted spaces or when the lever should not overhang..

Your selection resulted in 48 hits

Colour
d1 [mm]
d2 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
20 mm
Article-No.:
24441.1650
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M10
  • l1: 20 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 205 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
25 mm
Article-No.:
24441.1655
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M10
  • l1: 25 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 206 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
32 mm
Article-No.:
24441.1660
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M10
  • l1: 32 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 209 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
40 mm
Article-No.:
24441.1665
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M10
  • l1: 40 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 211 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
50 mm
Article-No.:
24441.1670
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M10
  • l1: 50 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 217 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
63 mm
Article-No.:
24441.1675
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M10
  • l1: 63 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 223 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
80 mm
Article-No.:
24441.1680
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M10
  • l1: 80 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 232 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
20 mm
Article-No.:
24441.1685
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M12
  • l1: 20 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 207 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
25 mm
Article-No.:
24441.1690
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M12
  • l1: 25 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 214 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
32 mm
Article-No.:
24441.1695
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M12
  • l1: 32 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 218 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
40 mm
Article-No.:
24441.1700
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M12
  • l1: 40 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 223 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
50 mm
Article-No.:
24441.1705
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M12
  • l1: 50 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 230 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
63 mm
Article-No.:
24441.1710
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M12
  • l1: 63 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 237 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
80 mm
Article-No.:
24441.1715
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 32 mm
  • d2: M12
  • l1: 80 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 250 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
32 mm
Article-No.:
24441.1725
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 40 mm
  • d2: M12
  • l1: 32 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 442 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
40 mm
Article-No.:
24441.1730
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 40 mm
  • d2: M12
  • l1: 40 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 453 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
50 mm
Article-No.:
24441.1735
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 40 mm
  • d2: M12
  • l1: 50 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 456 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
63 mm
Article-No.:
24441.1740
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 40 mm
  • d2: M12
  • l1: 63 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 463 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
80 mm
Article-No.:
24441.1745
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 40 mm
  • d2: M12
  • l1: 80 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 460 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
32 mm
Article-No.:
24441.1750
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 40 mm
  • d2: M16
  • l1: 32 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 460 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
40 mm
Article-No.:
24441.1755
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 40 mm
  • d2: M16
  • l1: 40 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 472 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
50 mm
Article-No.:
24441.1760
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 40 mm
  • d2: M16
  • l1: 50 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 482 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
63 mm
Article-No.:
24441.1765
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 40 mm
  • d2: M16
  • l1: 63 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 499 g
show article view
Adjustable Flat Tension Levers
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
80 mm
Article-No.:
24441.1770
CAD
Documents
Adjustable Flat Tension Levers
  • silver
  • d1: 40 mm
  • d2: M16
  • l1: 80 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 522 g
show article view
Adjustable Flat Tension Levers

Material

Lever

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure
  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure

Inner parts

  • Stainless steel 1.4305

Screw

  • Stainless steel 1.4305

Covering

  • Plastic, black
  • Plastic, light grey

Operation

By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24441. Adjustable Flat Tension Levers – with screw, stainless steel
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.