24470.0610 - Clamping Nuts
welded

Low-price version to DIN 99.

This article 24470.0610 - Clamping Nuts welded / (l1: 100 mm) is one variant of the article group Clamping Nuts welded (EH 24470.)

Material
l1 [mm]
d1 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4301, dull blasted
l1 [mm]:
100 mm
d1 [mm]:
M12
Article-No.:
24470.0610
Documents
Clamping Nuts
  • Stainless steel
  • l1: 100 mm
  • l2: ~ 95 mm
  • d1: M12
  • d2: 25 mm
  • d3: 14 mm
  • h1: 19 mm
  • h2: ~ 46 mm
  • Weight: 149 g
Clamping Nuts

Material

  • Stainless steel 1.4301, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet 24470.0610
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.