24660.0080 - Star Grips
DIN 6336 light metal

These star grips are manufactured according to DIN 6336.

This article 24660.0080 - Star Grips DIN 6336 light metal / raw part, form A (d1: 80 mm) is one variant of the article group Star Grips DIN 6336 light metal (EH 24660.)

Version
picture
Surface
d1 [mm]
d2 [mm]
d3 H7 [mm]
d4 [mm]
Article-No.
Documents
Price [€]
Available
Version:
raw part, form A
picture:
1
Surface:
unpolished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d3 H7 [mm]:
-
d4 [mm]:
-
Article-No.:
24660.0080
Documents
Star Grips
  • raw part, form A – picture 1, unpolished
  • d1: 80 mm
  • d2: 25 mm
  • h1: 52 mm
  • h3: 25 mm
  • Weight: 245 g
Star Grips

Material

Handle

  • Light metal Al, unpolished
Title
Category
Type
Direct download
Download basket
Datasheet 24660.0080
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.