24650.0132 - Star Grips
DIN 6336 grey cast iron

These star grips are manufactured according to DIN 6336.

Sandblasted or tumbled.

This article 24650.0132 - Star Grips DIN 6336 grey cast iron / with smooth throughgoing bore, form B (d1: 32 mm) is one variant of the article group Star Grips DIN 6336 grey cast iron (EH 24650.)

Version
picture
d1 [mm]
d2 [mm]
d3 H7 [mm]
d4 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d3 H7 [mm]:
6 mm
d4 [mm]:
-
Article-No.:
24650.0132
Documents
Star Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 32 mm
  • d2: 12 mm
  • d3 H7: 6 mm
  • h2: 20 mm
  • Weight: 186 g
Star Grips

Material

Handle

  • Grey cast iron GG 20, bright

Notes

Customized designs with different bores or surface treatment can be obtained on request.

Title
Category
Type
Direct download
Download basket
Datasheet 24650.0132
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.