24741.0115 - Star Grip Screws
similar to DIN 6336, stainless steel A4

These star grip screws are manufactured according to DIN 6336, but it is a version without dirty edges. This makes these star grip screws suitable for all areas of application with high hygienic requirements.

The stainless steel A4 version ensures maximum corrosion resistance.

This article 24741.0115 - Star Grip Screws similar to DIN 6336, stainless steel A4 / (d1: 40 mm, d2: M8, l: 30 mm) is one variant of the article group Star Grip Screws similar to DIN 6336, stainless steel A4 (EH 24741.)

Screw
d1 [mm]
d2 [mm]
l [mm]

More details

Article-No.
Documents
Price [€]
Available
Screw:
Stainless steel A4
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
30 mm
Article-No.:
24741.0115
Documents
Star Grip Screws
  • d1: 40 mm
  • d2: M8
  • l: 30 mm
  • d3: 14 mm
  • h1: 25 mm
  • h2: 12 mm
  • Weight: 120 g
Star Grip Screws

Material

Handle

  • Stainless steel 1.4408, precision casting, polished

Screw

  • Stainless steel A4
Title
Category
Type
Direct download
Download basket
Datasheet 24741.0115
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.