24700.0063 - Palm Grips
with axial bearing

Advantages of axial bearing:

  • Double clamping force with same grip size, by reducing the surface friction.
  • Protection of workpiece by a fixed locating surface.
  • Little setting due to higher pre-clamping force of bolt resp. thread.

This article 24700.0063 - Palm Grips with axial bearing / with female thread (d1: 63 mm, d2: M10) is one variant of the article group Palm Grips with axial bearing (EH 24700.)

Version
picture
d1 [mm]
d2 [mm]
l - +2 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with female thread
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
M10
l +2 [mm]:
-
Article-No.:
24700.0063
Documents
Palm Grips
  • with female thread – picture 1
  • d1: 63 mm
  • d2: M10
  • d3: 30 mm
  • h1: ~ 41 mm
  • h2: ~ 26.5 mm
  • t1 min.: 18 mm
  • t2: 5.4 mm
  • Operating temperature range max.: 80 °C
  • Weight: 109 g
Palm Grips

Material

Handle

  • Thermoplastic PA

Inner part

  • Steel, nitrided, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 24700.0063
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.