Advantages of axial bearing:
This article 24700.0056 - Palm Grips with axial bearing / with screw (d1: 50 mm, d2: M8, l +2: 35 mm) is one variant of the article group Palm Grips with axial bearing (EH 24700.)
Handle
Inner part
Screw
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.