Knurled Nuts DIN 6303

EH 24480.

Your selection resulted in 20 hits

Version
picture
Material
d1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
without pin hole, form A
picture:
1
Material:
Free cutting steel, blackened
d1 [mm]:
M5
d2 [mm]:
20 mm
Article-No.:
24480.0005
CAD
Documents
Knurled Nuts
  • without pin hole, form A – picture 1, Free cutting steel
  • d1: M5
  • d2: 20 mm
  • d3: 14 mm
  • d4: 15 mm
  • h: 12 mm
  • k: 8 mm
  • t: 5 mm
  • Weight: 16 g
show article view
Knurled Nuts
Version:
without pin hole, form A
picture:
1
Material:
Free cutting steel, blackened
d1 [mm]:
M6
d2 [mm]:
24 mm
Article-No.:
24480.0006
CAD
Documents
Knurled Nuts
  • without pin hole, form A – picture 1, Free cutting steel
  • d1: M6
  • d2: 24 mm
  • d3: 16 mm
  • d4: 18 mm
  • h: 14 mm
  • k: 10 mm
  • t: 6 mm
  • Weight: 27 g
show article view
Knurled Nuts
Version:
without pin hole, form A
picture:
1
Material:
Free cutting steel, blackened
d1 [mm]:
M8
d2 [mm]:
30 mm
Article-No.:
24480.0008
CAD
Documents
Knurled Nuts
  • without pin hole, form A – picture 1, Free cutting steel
  • d1: M8
  • d2: 30 mm
  • d3: 20 mm
  • d4: 24 mm
  • h: 17 mm
  • k: 12 mm
  • t: 7 mm
  • Weight: 46 g
show article view
Knurled Nuts
Version:
without pin hole, form A
picture:
1
Material:
Free cutting steel, blackened
d1 [mm]:
M10
d2 [mm]:
36 mm
Article-No.:
24480.0010
CAD
Documents
Knurled Nuts
  • without pin hole, form A – picture 1, Free cutting steel
  • d1: M10
  • d2: 36 mm
  • d3: 28 mm
  • d4: 30 mm
  • h: 20 mm
  • k: 14 mm
  • t: 8 mm
  • Weight: 83 g
show article view
Knurled Nuts
Version:
without pin hole, form A
picture:
1
Material:
Free cutting steel, blackened
d1 [mm]:
M12
d2 [mm]:
40 mm
Article-No.:
24480.0012
CAD
Documents
Knurled Nuts
  • without pin hole, form A – picture 1, Free cutting steel
  • d1: M12
  • d2: 40 mm
  • d3: 32 mm
  • d4: 34 mm
  • h: 24 mm
  • k: 16 mm
  • t: 10 mm
  • Weight: 123 g
show article view
Knurled Nuts
Version:
with pin hole, form B
picture:
2
Material:
Free cutting steel, blackened
d1 [mm]:
M5
d2 [mm]:
20 mm
Article-No.:
24480.0105
CAD
Documents
Knurled Nuts
  • with pin hole, form B – picture 2, Free cutting steel
  • d1: M5
  • d2: 20 mm
  • d3: 14 mm
  • d4: 15 mm
  • d5 Predrilled: 1.4 mm
  • h: 12 mm
  • e: 2.5 mm
  • k: 8 mm
  • t: 5 mm
  • Weight: 15 g
  • Suitable straight pin DIN 7: 1,5 m6 x 14
show article view
Knurled Nuts
Version:
with pin hole, form B
picture:
2
Material:
Free cutting steel, blackened
d1 [mm]:
M6
d2 [mm]:
24 mm
Article-No.:
24480.0106
CAD
Documents
Knurled Nuts
  • with pin hole, form B – picture 2, Free cutting steel
  • d1: M6
  • d2: 24 mm
  • d3: 16 mm
  • d4: 18 mm
  • d5 Predrilled: 1.4 mm
  • h: 14 mm
  • e: 2.5 mm
  • k: 10 mm
  • t: 6 mm
  • Weight: 25 g
  • Suitable straight pin DIN 7: 1,5 m6 x 16
show article view
Knurled Nuts
Version:
with pin hole, form B
picture:
2
Material:
Free cutting steel, blackened
d1 [mm]:
M8
d2 [mm]:
30 mm
Article-No.:
24480.0108
CAD
Documents
Knurled Nuts
  • with pin hole, form B – picture 2, Free cutting steel
  • d1: M8
  • d2: 30 mm
  • d3: 20 mm
  • d4: 24 mm
  • d5 Predrilled: 1.9 mm
  • h: 17 mm
  • e: 3 mm
  • k: 12 mm
  • t: 7 mm
  • Weight: 45 g
  • Suitable straight pin DIN 7: 2,0 m6 x 20
show article view
Knurled Nuts
Version:
with pin hole, form B
picture:
2
Material:
Free cutting steel, blackened
d1 [mm]:
M10
d2 [mm]:
36 mm
Article-No.:
24480.0110
CAD
Documents
Knurled Nuts
  • with pin hole, form B – picture 2, Free cutting steel
  • d1: M10
  • d2: 36 mm
  • d3: 28 mm
  • d4: 30 mm
  • d5 Predrilled: 2.9 mm
  • h: 20 mm
  • e: 4 mm
  • k: 14 mm
  • t: 8 mm
  • Weight: 86 g
  • Suitable straight pin DIN 7: 3,0 m6 x 28
show article view
Knurled Nuts
Version:
with pin hole, form B
picture:
2
Material:
Free cutting steel, blackened
d1 [mm]:
M12
d2 [mm]:
40 mm
Article-No.:
24480.0112
CAD
Documents
Knurled Nuts
  • with pin hole, form B – picture 2, Free cutting steel
  • d1: M12
  • d2: 40 mm
  • d3: 32 mm
  • d4: 34 mm
  • d5 Predrilled: 3.9 mm
  • h: 24 mm
  • e: 4 mm
  • k: 16 mm
  • t: 10 mm
  • Weight: 121 g
  • Suitable straight pin DIN 7: 4,0 m6 x 32
show article view
Knurled Nuts
Version:
without pin hole, form A
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M5
d2 [mm]:
20 mm
Article-No.:
24480.0205
CAD
Documents
Knurled Nuts
  • without pin hole, form A – picture 1, Stainless steel
  • d1: M5
  • d2: 20 mm
  • d3: 14 mm
  • d4: 15 mm
  • h: 12 mm
  • k: 8 mm
  • t: 5 mm
  • Weight: 16 g
show article view
Knurled Nuts
Version:
without pin hole, form A
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M6
d2 [mm]:
24 mm
Article-No.:
24480.0206
CAD
Documents
Knurled Nuts
  • without pin hole, form A – picture 1, Stainless steel
  • d1: M6
  • d2: 24 mm
  • d3: 16 mm
  • d4: 18 mm
  • h: 14 mm
  • k: 10 mm
  • t: 6 mm
  • Weight: 27 g
show article view
Knurled Nuts
Version:
without pin hole, form A
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M8
d2 [mm]:
30 mm
Article-No.:
24480.0208
CAD
Documents
Knurled Nuts
  • without pin hole, form A – picture 1, Stainless steel
  • d1: M8
  • d2: 30 mm
  • d3: 20 mm
  • d4: 24 mm
  • h: 17 mm
  • k: 12 mm
  • t: 7 mm
  • Weight: 46 g
show article view
Knurled Nuts
Version:
without pin hole, form A
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M10
d2 [mm]:
36 mm
Article-No.:
24480.0210
CAD
Documents
Knurled Nuts
  • without pin hole, form A – picture 1, Stainless steel
  • d1: M10
  • d2: 36 mm
  • d3: 28 mm
  • d4: 30 mm
  • h: 20 mm
  • k: 14 mm
  • t: 8 mm
  • Weight: 83 g
show article view
Knurled Nuts
Version:
without pin hole, form A
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M12
d2 [mm]:
40 mm
Article-No.:
24480.0212
CAD
Documents
Knurled Nuts
  • without pin hole, form A – picture 1, Stainless steel
  • d1: M12
  • d2: 40 mm
  • d3: 32 mm
  • d4: 34 mm
  • h: 24 mm
  • k: 16 mm
  • t: 10 mm
  • Weight: 123 g
show article view
Knurled Nuts
Version:
with pin hole, form B
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M5
d2 [mm]:
20 mm
Article-No.:
24480.0305
CAD
Documents
Knurled Nuts
  • with pin hole, form B – picture 2, Stainless steel
  • d1: M5
  • d2: 20 mm
  • d3: 14 mm
  • d4: 15 mm
  • d5 Predrilled: 1.4 mm
  • h: 12 mm
  • e: 2.5 mm
  • k: 8 mm
  • t: 5 mm
  • Weight: 15 g
  • Suitable straight pin DIN 7: 1,5 m6 x 14
show article view
Knurled Nuts
Version:
with pin hole, form B
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M6
d2 [mm]:
24 mm
Article-No.:
24480.0306
CAD
Documents
Knurled Nuts
  • with pin hole, form B – picture 2, Stainless steel
  • d1: M6
  • d2: 24 mm
  • d3: 16 mm
  • d4: 18 mm
  • d5 Predrilled: 1.4 mm
  • h: 14 mm
  • e: 2.5 mm
  • k: 10 mm
  • t: 6 mm
  • Weight: 25 g
  • Suitable straight pin DIN 7: 1,5 m6 x 16
show article view
Knurled Nuts
Version:
with pin hole, form B
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M8
d2 [mm]:
30 mm
Article-No.:
24480.0308
CAD
Documents
Knurled Nuts
  • with pin hole, form B – picture 2, Stainless steel
  • d1: M8
  • d2: 30 mm
  • d3: 20 mm
  • d4: 24 mm
  • d5 Predrilled: 1.9 mm
  • h: 17 mm
  • e: 3 mm
  • k: 12 mm
  • t: 7 mm
  • Weight: 45 g
  • Suitable straight pin DIN 7: 2,0 m6 x 20
show article view
Knurled Nuts
Version:
with pin hole, form B
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M10
d2 [mm]:
36 mm
Article-No.:
24480.0310
CAD
Documents
Knurled Nuts
  • with pin hole, form B – picture 2, Stainless steel
  • d1: M10
  • d2: 36 mm
  • d3: 28 mm
  • d4: 30 mm
  • d5 Predrilled: 2.9 mm
  • h: 20 mm
  • e: 4 mm
  • k: 14 mm
  • t: 8 mm
  • Weight: 86 g
  • Suitable straight pin DIN 7: 3,0 m6 x 28
show article view
Knurled Nuts
Version:
with pin hole, form B
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M12
d2 [mm]:
40 mm
Article-No.:
24480.0312
CAD
Documents
Knurled Nuts
  • with pin hole, form B – picture 2, Stainless steel
  • d1: M12
  • d2: 40 mm
  • d3: 32 mm
  • d4: 34 mm
  • d5 Predrilled: 3.9 mm
  • h: 24 mm
  • e: 4 mm
  • k: 16 mm
  • t: 10 mm
  • Weight: 121 g
  • Suitable straight pin DIN 7: 4,0 m6 x 32
show article view
Knurled Nuts

Material

  • Free cutting steel, blackened
  • Stainless steel 1.4305

Notes

Knurling pitch and knurling depth may differ from DIN.

Assembly

Form B: after being bored through the pin hole is to be situated within the tolerance field H7.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24480. Knurled Nuts – DIN 6303
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.