Knurled screws are one-piece manufactured. Contrary to the Standard Sheet, they are generally manufactured with a thread up to the head and with runout without undercut at the end of the thread. The screws can therefore not be screwed in up to the collar.
This article 24790.0181 - High Knurled Thumb Screws DIN 464 / (d1: M10, l: 40 mm) is one variant of the article group High Knurled Thumb Screws DIN 464 (EH 24790.)
Knurling pitch and knurling depth may differ from DIN.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.