24580.0000 - Handwheels
DIN 950 grey cast iron

Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.

This article 24580.0000 - Handwheels DIN 950 grey cast iron / without hub keyway, without handle, form B-F/A (formerly: A 4) (d1: 80 mm, d2 H7: 10 mm) is one variant of the article group Handwheels DIN 950 grey cast iron (EH 24580.)

Version
picture
d1 [mm]
d2 H7 [mm]
Article-No.
Documents
Price [€]
Available
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
80 mm
d2 H7 [mm]:
10 mm
Article-No.:
24580.0000
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 80 mm
  • d2 H7: 10 mm
  • d3: 24 mm
  • l1: ~ 29 mm
  • l2: 16 mm
  • Number of spokes z: 3
  • Weight: 304 g
Handwheels

Material

Handwheel

  • Grey cast iron GG

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet 24580.0000
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.