Disc-Type Handwheels light metal

EH 24600.

There are gripping indentations on the rear sides.

For all handwheels, the hub is machined, rim is turned and mirror-finished on all sides. The unmachined raw surfaces have been blasted clean. Together with their mirror-polished rim, these handwheels therefore present a finish which generally does not require additional lacquering.

Your selection resulted in 56 hits

Version
d1 [mm]
d2 H7 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
200 mm
d2 H7 [mm]:
18 mm
Article-No.:
24600.0130
CAD
Documents
Disc-Type Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 200 mm
  • d2 H7: 18 mm
  • d3: 42 mm
  • b: 20.5 mm
  • l1: 24 mm
  • l2: ~ 45 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 6 mm
  • Weight: 880 g
  • Hub keyway, DIN 6885 sheet 1 t: 20.8 mm
show article view
Disc-Type Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
200 mm
d2 H7 [mm]:
20 mm
Article-No.:
24600.0131
CAD
Documents
Disc-Type Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 200 mm
  • d2 H7: 20 mm
  • d3: 42 mm
  • b: 20.5 mm
  • l1: 24 mm
  • l2: ~ 45 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 6 mm
  • Weight: 870 g
  • Hub keyway, DIN 6885 sheet 1 t: 22.8 mm
show article view
Disc-Type Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
250 mm
d2 H7 [mm]:
22 mm
Article-No.:
24600.0140
CAD
Documents
Disc-Type Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 250 mm
  • d2 H7: 22 mm
  • d3: 48 mm
  • b: 23 mm
  • l1: 28 mm
  • l2: ~ 51 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 6 mm
  • Weight: 1515 g
  • Hub keyway, DIN 6885 sheet 1 t: 24.8 mm
show article view
Disc-Type Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
250 mm
d2 H7 [mm]:
26 mm
Article-No.:
24600.0141
CAD
Documents
Disc-Type Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 250 mm
  • d2 H7: 26 mm
  • d3: 48 mm
  • b: 23 mm
  • l1: 28 mm
  • l2: ~ 51 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 8 mm
  • Weight: 1496 g
  • Hub keyway, DIN 6885 sheet 1 t: 29.3 mm
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
80 mm
d2 H7 [mm]:
10 mm
Article-No.:
24600.0200
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 80 mm
  • d2 H7: 10 mm
  • d3: 26 mm
  • b: 13 mm
  • l1: 16 mm
  • l2: ~ 26 mm
  • Weight: 160 g
  • Corresponding cylinidrical handle EH 24530.: 18 mm x M6
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
80 mm
d2 H7 [mm]:
12 mm
Article-No.:
24600.0201
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 80 mm
  • d2 H7: 12 mm
  • d3: 26 mm
  • b: 13 mm
  • l1: 16 mm
  • l2: ~ 26 mm
  • Weight: 160 g
  • Corresponding cylinidrical handle EH 24530.: 18 mm x M6
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
100 mm
d2 H7 [mm]:
10 mm
Article-No.:
24600.0205
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 100 mm
  • d2 H7: 10 mm
  • d3: 28 mm
  • b: 14 mm
  • l1: 17 mm
  • l2: ~ 30 mm
  • Weight: 255 g
  • Corresponding cylinidrical handle EH 24530.: 21 mm x M6
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
100 mm
d2 H7 [mm]:
12 mm
Article-No.:
24600.0206
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 100 mm
  • d2 H7: 12 mm
  • d3: 28 mm
  • b: 14 mm
  • l1: 17 mm
  • l2: ~ 30 mm
  • Weight: 255 g
  • Corresponding cylinidrical handle EH 24530.: 21 mm x M6
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
125 mm
d2 H7 [mm]:
12 mm
Article-No.:
24600.0210
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 125 mm
  • d2 H7: 12 mm
  • d3: 31 mm
  • b: 15 mm
  • l1: 18 mm
  • l2: ~ 33 mm
  • Weight: 390 g
  • Corresponding cylinidrical handle EH 24530.: 23 mm x M8
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
125 mm
d2 H7 [mm]:
14 mm
Article-No.:
24600.0211
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 125 mm
  • d2 H7: 14 mm
  • d3: 31 mm
  • b: 15 mm
  • l1: 18 mm
  • l2: ~ 33 mm
  • Weight: 390 g
  • Corresponding cylinidrical handle EH 24530.: 23 mm x M8
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
140 mm
d2 H7 [mm]:
14 mm
Article-No.:
24600.0215
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 140 mm
  • d2 H7: 14 mm
  • d3: 36 mm
  • b: 16.5 mm
  • l1: 19 mm
  • l2: ~ 36 mm
  • Weight: 510 g
  • Corresponding cylinidrical handle EH 24530.: 23 mm x M8
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
140 mm
d2 H7 [mm]:
16 mm
Article-No.:
24600.0216
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 140 mm
  • d2 H7: 16 mm
  • d3: 36 mm
  • b: 16.5 mm
  • l1: 19 mm
  • l2: ~ 36 mm
  • Weight: 510 g
  • Corresponding cylinidrical handle EH 24530.: 23 mm x M8
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
160 mm
d2 H7 [mm]:
14 mm
Article-No.:
24600.0220
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 160 mm
  • d2 H7: 14 mm
  • d3: 36 mm
  • b: 18 mm
  • l1: 20 mm
  • l2: ~ 39 mm
  • Weight: 675 g
  • Corresponding cylinidrical handle EH 24530.: 26 mm x M10
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
160 mm
d2 H7 [mm]:
16 mm
Article-No.:
24600.0221
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 160 mm
  • d2 H7: 16 mm
  • d3: 36 mm
  • b: 18 mm
  • l1: 20 mm
  • l2: ~ 39 mm
  • Weight: 675 g
  • Corresponding cylinidrical handle EH 24530.: 26 mm x M10
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
200 mm
d2 H7 [mm]:
18 mm
Article-No.:
24600.0230
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 200 mm
  • d2 H7: 18 mm
  • d3: 42 mm
  • b: 20.5 mm
  • l1: 24 mm
  • l2: ~ 45 mm
  • Weight: 995 g
  • Corresponding cylinidrical handle EH 24530.: 26 mm x M10
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
200 mm
d2 H7 [mm]:
20 mm
Article-No.:
24600.0231
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 200 mm
  • d2 H7: 20 mm
  • d3: 42 mm
  • b: 20.5 mm
  • l1: 24 mm
  • l2: ~ 45 mm
  • Weight: 995 g
  • Corresponding cylinidrical handle EH 24530.: 26 mm x M10
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
250 mm
d2 H7 [mm]:
22 mm
Article-No.:
24600.0240
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 250 mm
  • d2 H7: 22 mm
  • d3: 48 mm
  • b: 23 mm
  • l1: 28 mm
  • l2: ~ 51 mm
  • Weight: 1625 g
  • Corresponding cylinidrical handle EH 24530.: 28 mm x M10
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
250 mm
d2 H7 [mm]:
26 mm
Article-No.:
24600.0241
CAD
Documents
Disc-Type Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 250 mm
  • d2 H7: 26 mm
  • d3: 48 mm
  • b: 23 mm
  • l1: 28 mm
  • l2: ~ 51 mm
  • Weight: 1625 g
  • Corresponding cylinidrical handle EH 24530.: 28 mm x M10
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
with hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
80 mm
d2 H7 [mm]:
10 mm
Article-No.:
24600.0300
CAD
Documents
Disc-Type Handwheels
  • with hub keyway, with cylindrical handle EH 24530.
  • d1: 80 mm
  • d2 H7: 10 mm
  • d3: 26 mm
  • b: 13 mm
  • l1: 16 mm
  • l2: ~ 26 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 3 mm
  • Weight: 160 g
  • Corresponding cylinidrical handle EH 24530.: 18 mm x M6
  • Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
with hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
80 mm
d2 H7 [mm]:
12 mm
Article-No.:
24600.0301
CAD
Documents
Disc-Type Handwheels
  • with hub keyway, with cylindrical handle EH 24530.
  • d1: 80 mm
  • d2 H7: 12 mm
  • d3: 26 mm
  • b: 13 mm
  • l1: 16 mm
  • l2: ~ 26 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 4 mm
  • Weight: 160 g
  • Corresponding cylinidrical handle EH 24530.: 18 mm x M6
  • Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
with hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
100 mm
d2 H7 [mm]:
10 mm
Article-No.:
24600.0305
CAD
Documents
Disc-Type Handwheels
  • with hub keyway, with cylindrical handle EH 24530.
  • d1: 100 mm
  • d2 H7: 10 mm
  • d3: 28 mm
  • b: 14 mm
  • l1: 17 mm
  • l2: ~ 30 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 3 mm
  • Weight: 255 g
  • Corresponding cylinidrical handle EH 24530.: 21 mm x M6
  • Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
with hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
100 mm
d2 H7 [mm]:
12 mm
Article-No.:
24600.0306
CAD
Documents
Disc-Type Handwheels
  • with hub keyway, with cylindrical handle EH 24530.
  • d1: 100 mm
  • d2 H7: 12 mm
  • d3: 28 mm
  • b: 14 mm
  • l1: 17 mm
  • l2: ~ 30 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 4 mm
  • Weight: 255 g
  • Corresponding cylinidrical handle EH 24530.: 21 mm x M6
  • Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
with hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
125 mm
d2 H7 [mm]:
12 mm
Article-No.:
24600.0310
CAD
Documents
Disc-Type Handwheels
  • with hub keyway, with cylindrical handle EH 24530.
  • d1: 125 mm
  • d2 H7: 12 mm
  • d3: 31 mm
  • b: 15 mm
  • l1: 18 mm
  • l2: ~ 33 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 4 mm
  • Weight: 390 g
  • Corresponding cylinidrical handle EH 24530.: 23 mm x M8
  • Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels
Version:
with hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
125 mm
d2 H7 [mm]:
14 mm
Article-No.:
24600.0311
CAD
Documents
Disc-Type Handwheels
  • with hub keyway, with cylindrical handle EH 24530.
  • d1: 125 mm
  • d2 H7: 14 mm
  • d3: 31 mm
  • b: 15 mm
  • l1: 18 mm
  • l2: ~ 33 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 5 mm
  • Weight: 390 g
  • Corresponding cylinidrical handle EH 24530.: 23 mm x M8
  • Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
  • Operating temperature range max.: 110 °C
show article view
Disc-Type Handwheels

Material

Axle part

  • Steel, zinc-plated by galvanization

Handwheel

  • Aluminium permanent-mould casting

Cylindrical handle EH 24530

  • Thermosetting plastic PF 31, black similar to RAL 9005

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24600. Disc-Type Handwheels – light metal
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
Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.