24331.0215 - Crank Handles
with folding handle

Version
picture
Colour
l [mm]
d1 H7 [mm]
b - H11 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with square shaft
picture:
2
Colour:
silver
l [mm]:
125 mm
d1 H7 [mm]:
-
b H11 [mm]:
14 mm
Article-No.:
24331.0215
Documents
Crank Handles
  • with square shaft – picture 2, silver
  • l: 125 mm
  • b H11: 14 mm
  • d2: 28 mm
  • d3: 37 mm
  • h1: 30.5 mm
  • h2: ~ 10.5 mm
  • h3: 36.5 mm
  • h4: 4.2 mm
  • h5: 76.5 mm
  • d4 Cylindrical handle ∅: 24 mm
  • Weight: 256 g
Crank Handles

Material

Axle part

  • Steel, blackened

Handle

  • Thermoplastic, black, dull

Handle body

  • Aluminium, plastic coated, similar to RAL 9006 silver, structural matt

Covering

  • Plastic, light grey

Operation

In the operating position the handle is locked. To move the handle to the rest position, it must be pulled out axially and flipped round.

Title
Category
Type
Direct download
Download basket
Datasheet 24331.0215
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.