24331.0710 - Crank Handles
with folding handle, stainless steel

Version
picture
Colour
l [mm]
d1 H7 [mm]
b - H11 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with square shaft
picture:
2
Colour:
black
l [mm]:
100 mm
d1 H7 [mm]:
-
b H11 [mm]:
12 mm
Article-No.:
24331.0710
Documents
Crank Handles
  • with square shaft – picture 2, black
  • l: 100 mm
  • b H11: 12 mm
  • d2: 26.7 mm
  • d3: 35 mm
  • h1: 23.5 mm
  • h2: ~ 5.5 mm
  • h3: 29.5 mm
  • h4: 4.2 mm
  • h5: 57.5 mm
  • d4 Cylindrical handle ∅: 18 mm
  • Weight: 171 g
Crank Handles

Material

Axle part

  • Stainless steel 1.4305

Handle

  • Thermoplastic, black, dull

Handle body

  • Aluminium, plastic coated, similar to RAL 9005 black, matt structure

Covering

  • Plastic, light grey

Operation

In the operating position the handle is locked. To move the handle to the rest position, it must be pulled out axially and flipped round.

Title
Category
Type
Direct download
Download basket
Datasheet 24331.0710
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.