24330.0520 - Crank Handles
stainless steel precision casting

Flat side of the hub is machined.

This article 24330.0520 - Crank Handles stainless steel precision casting / (l: 80 mm, s H11: 10 mm) is one variant of the article group Crank Handles stainless steel precision casting (EH 24330.)

l [mm]
s - H11 [mm]
Article-No.
Documents
Price [€]
Available
l [mm]:
80 mm
s H11 [mm]:
10 mm
Article-No.:
24330.0520
Documents
Crank Handles
  • l: 80 mm
  • s H11: 10 mm
  • e min.: 13.1 mm
  • d1 max.: 10.5 mm
  • d2: 22 mm
  • h1: 22 mm
  • h2: ~ 15.4 mm
  • h3: 6.6 mm
  • h4: ~ 64.5 mm
  • d3 Cylindrical handle ∅ EH 24530.: 18 mm
  • Weight: 124 g
Crank Handles

Material

Axle part

  • Stainless steel 1.4301

Handle body

  • Stainless steel 1.4308

Cylindrical handle

  • Thermosetting plastic PF 31, black
Title
Category
Type
Direct download
Download basket
Datasheet 24330.0520
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.