24330.0120 - Crank Handles
DIN 469 straight with square end DIN 79

With these crank handles, the seam is ground and blasted. The hub is machined.

This article 24330.0120 - Crank Handles DIN 469 straight with square end DIN 79 / with fixed machine handle (EH 24450., DIN 39), form F (l: 80 mm, s H11: 10 mm) is one variant of the article group Crank Handles DIN 469 straight with square end DIN 79 (EH 24330.)

Version
l [mm]
s - H11 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
80 mm
s H11 [mm]:
10 mm
Article-No.:
24330.0120
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 80 mm
  • s H11: 10 mm
  • e min.: 13.1 mm
  • d1: 10.5 mm
  • d2: 24 mm
  • h1: 24 mm
  • h2: ~ 18 mm
  • h3: 94 mm
  • d3 Machine handle ∅: 18 mm
  • Weight: 183 g
Crank Handles

Material

Machine handle

  • Steel, turned, zinc-plated by galvanization, passivated

Handle body

  • Nodular cast iron, plastic coated, black
Title
Category
Type
Direct download
Download basket
Datasheet 24330.0120
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.