Adjustable clamping levers find versatile applications when the area of use is confined or a specific lever position is required.
This article 24400.0571 - Adjustable Clamping Levers with screw / (d1: 25 mm, d2: M12, l1: 50 mm) is one variant of the article group Adjustable Clamping Levers with screw (EH 24400.)
More details
Lever
Inner parts
Screw
The screw part can be exchanged.
By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.