Inserting the socket head screw moves the two clamping chucks outwards and presses the workpieces against a stop. Stroke of taper clamping units with M8 = +/- 0.5 mm, M12 = +/- 1 mm.
This article 23250.0502 - Taper Clamping Units plain / ribbed, M8 / clamping jaw, plain on both sides () is one variant of the article group Taper Clamping Units plain / ribbed, M8 (EH 23250. )
Body
Screw
Spring
Clamping jaws
Clamping jaws protected against rotating
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.