Supports for Clamping Bar

EH 1586.

Your selection resulted in 3 hits

Version
picture
l1 [mm]
h1 ±0.01 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
high
picture:
1
l1 [mm]:
44 mm
h1 ±0.01 [mm]:
15 mm
Article-No.:
1586.200
CAD
Documents
Supports for Clamping Bar
  • high – picture 1
  • l1: 44 mm
  • b1: 14 mm
  • b2: 5 mm
  • h1 ±0.01: 15 mm
  • h2: 8 mm
  • Weight: 72 g
show article view
Supports for Clamping Bar
Version:
low
picture:
2
l1 [mm]:
44 mm
h1 ±0.01 [mm]:
8 mm
Article-No.:
1586.202
CAD
Documents
Supports for Clamping Bar
  • low – picture 2
  • l1: 44 mm
  • b1: 14 mm
  • b2: 5 mm
  • h1 ±0.01: 8 mm
  • h2: 1 mm
  • Weight: 60 g
show article view
Supports for Clamping Bar
Version:
high, width shortened
picture:
3
l1 [mm]:
44 mm
h1 ±0.01 [mm]:
15 mm
Article-No.:
1586.201
CAD
Documents
Supports for Clamping Bar
  • high, width shortened – picture 3
  • l1: 44 mm
  • b1: 14 mm
  • l2: 29 mm
  • b2: 5 mm
  • h1 ±0.01: 15 mm
  • h2: 8 mm
  • Weight: 64 g
show article view
Supports for Clamping Bar

Material

  • Tool steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1586. Supports for Clamping Bar
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.