1586.010 - Stops
diamond coated

Version
picture
d1 [mm]
l1 [mm]
l3 [mm]
h1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
diamond coated, two-sided
picture:
1
d1 [mm]:
M12
l1 [mm]:
44 mm
l3 [mm]:
2 mm
h1 [mm]:
21.4 mm
Article-No.:
1586.010
Documents
Stops
  • diamond coated, two-sided – picture 1
  • d1: M12
  • d2: 12 mm
  • l1: 44 mm
  • l3: 2 mm
  • b1 -0.05: 44 mm
  • b2: 24 mm
  • h1: 21.4 mm
  • h2: 13.4 mm
  • Weight: 406 g
Stops

Material

Pin

  • Diamond coating

Body

  • Tool steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1586.010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.