23250.0532 - Anti-Turn Locking Devices for Taper Clamping Units
for clamping bars

Both versions prevent turning of the taper clamping unit on the clamping bar. The version "picture 2" additionally protects against damage from scales of wood and dirt.

This article 23250.0532 - Anti-Turn Locking Devices for Taper Clamping Units for clamping bars / (d1: 13 mm) is one variant of the article group Anti-Turn Locking Devices for Taper Clamping Units for clamping bars (EH 23250. )

picture
d1 [mm]
b1 [mm]
l1 [mm]
Article-No.
Documents
Price [€]
Available
picture:
1
d1 [mm]:
13 mm
b1 [mm]:
40 mm
l1 [mm]:
44 mm
Article-No.:
23250.0532
Documents
Anti-Turn Locking Devices for Taper Clamping Units
  • picture 1
  • d1: 13 mm
  • b1: 40 mm
  • h1: 3 mm
  • l1: 44 mm
  • l2: 32.2 mm
  • Weight: 55 g
Anti-Turn Locking Devices for Taper Clamping Units

Material

  • Steel
Title
Category
Type
Direct download
Download basket
Datasheet 23250.0532
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.