1586.400 - Combination Clamping Bars

The combination clamping bar offers 3 ways to clamp/support the workpiece:

  • Floating mode:

Floating mode is used to clamp and support additional clamping points on components.The fixture adapts to the position of the workpiece.

  • Centric mode:

The jaws of the clamping bar move in sync. The centre axis of the workpiece remains unchanged even if the outer diameters are modified.

  • Machine vice mode:

When this mode is selected, one of the jaws is locked in place on the clamping bar. The second jaw remains movable.

This article 1586.400 - Combination Clamping Bars / () is one variant of the article group Combination Clamping Bars (EH 1586. )

Article-No.
Documents
Price [€]
Available
:
Combination Clamping Bars
Article-No.:
1586.400
Documents
Combination Clamping Bars
  • Weight: 5 kg
Combination Clamping Bars
Product
Article-No.
Available
Product:
fixing screws for clamping bars
fixing screws for clamping bars
Article-No.:
1586.401
fixing screws for clamping bars
  • fixing screws for clamping bars
  • Number locating screws M12 x 45: 2
  • Number cap screws M12 x 45: 1
  • Weight: 203 g

Material

  • Tool steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1586.400
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Combination Clamping Bars
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.