Wedge Adapters low

EH 1703.

  • Low wedge adapter for use on support jaws.
  • For mounting wedge adapters 4-point (Art. No. 1703.340), microgripper (Art. No. 1703.350), coated (Art. No. 1703.360) and round (Art. No. 1703.380).
  • Please order the mounting screw separately

Your selection resulted in 1 hits

b [mm]
d1 [mm]
d2 [mm]
h1 [mm]
h2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
b [mm]:
24 mm
d1 [mm]:
20 mm
d2 [mm]:
11 mm
h1 [mm]:
21.7 mm
h2 [mm]:
4 mm
Article-No.:
1703.300
CAD
Documents
Wedge Adapters
  • b: 24 mm
  • d1: 20 mm
  • d2: 11 mm
  • h1: 21.7 mm
  • h2: 4 mm
  • Weight: 90 g
show article view
Wedge Adapters

Material

Body

  • Steel, hardened

Screw

  • Steel, tempered
Product
Article-No.
Available
Product:
Mounting Screws
Mounting Screws
Article-No.:
1703.320
Mounting Screws
  • Mounting Screws
  • l: 30 mm
  • d: M10
  • Weight: 27 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 1703. Wedge Adapters – low
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Pull-Down Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.