EH 1702.
Attention:
These are rigid jaws which are only suitable for rectangular workpieces (saw cuts) - parallelism less or equal 0.5 mm (// <=0.5) and cylindrical workpieces - roundness less than or equal 0.5 (O <=0.5).
Your selection resulted in 2 hits
More details
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.