Wedge Elements four-point

EH 1703.

  • Wedge elements for various shapes, surface conditions and materials
  • Quick to exchange
  • Minimum clamping depth 8 mm

Your selection resulted in 1 hits

b [mm]
l [mm]
h1 [mm]
h2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
b [mm]:
27.8 mm
l [mm]:
2.4 mm
h1 [mm]:
16.5 mm
h2 [mm]:
13 mm
Article-No.:
1703.340
CAD
Documents
Wedge Elements
  • b: 27.8 mm
  • l: 2.4 mm
  • h1: 16.5 mm
  • h2: 13 mm
  • Weight: 20 g
show article view
Wedge Elements

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1703. Wedge Elements – four-point
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Five-sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.