1704.400 - Gripper Strips
reversible

  • Gripper strip can be reversed for mounting on the five-sided machining jaw (4 of them are required)
  • For clamping unmachined parts close to the edge, 3 or 5 mm
  • Incl. 2 mounting screws M 6 x 16 each (Art. No. 1704.600)

This article 1704.400 - Gripper Strips reversible / () is one variant of the article group Gripper Strips reversible (EH 1704.)

b1 [mm]
b2 [mm]
d [mm]
l1 [mm]
l2 [mm]
l3 [mm]
h1 [mm]
h2 [mm]
h3 [mm]
Article-No.
Documents
Price [€]
Available
b1 [mm]:
55 mm
b2 [mm]:
31 mm
d [mm]:
6.2 mm
l1 [mm]:
11 mm
l2 [mm]:
3 mm
l3 [mm]:
3 mm
h1 [mm]:
22.5 mm
h2 [mm]:
3 mm
h3 [mm]:
5 mm
Article-No.:
1704.400
Documents
Gripper Strips
  • b1: 55 mm
  • b2: 31 mm
  • d: 6.2 mm
  • l1: 11 mm
  • l2: 3 mm
  • l3: 3 mm
  • h1: 22.5 mm
  • h2: 3 mm
  • h3: 5 mm
  • Weight: 97 g
Gripper Strips

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1704.400
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Five-sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.