Thrust Screws with brass pad

EH 22760.

Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts.

Your selection resulted in 52 hits

Material
d1 [mm]
l1 [mm]
WS [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M3
l1 [mm]:
5 mm
WS [mm]:
1.5 mm
Article-No.:
22760.0032
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M3
  • l1: 5 mm
  • l2: 1 mm
  • d2: 1.5 mm
  • WS: 1.5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.1 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M3
l1 [mm]:
7.5 mm
WS [mm]:
1.5 mm
Article-No.:
22760.0034
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M3
  • l1: 7.5 mm
  • l2: 1 mm
  • d2: 1.5 mm
  • WS: 1.5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.2 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M3
l1 [mm]:
10 mm
WS [mm]:
1.5 mm
Article-No.:
22760.0036
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M3
  • l1: 10 mm
  • l2: 1 mm
  • d2: 1.5 mm
  • WS: 1.5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.3 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M4
l1 [mm]:
5 mm
WS [mm]:
2 mm
Article-No.:
22760.0040
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M4
  • l1: 5 mm
  • l2: 1 mm
  • d2: 2.5 mm
  • WS: 2 mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.3 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M4
l1 [mm]:
6.5 mm
WS [mm]:
2 mm
Article-No.:
22760.0042
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M4
  • l1: 6.5 mm
  • l2: 1.2 mm
  • d2: 2.5 mm
  • WS: 2 mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.3 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M4
l1 [mm]:
10.5 mm
WS [mm]:
2 mm
Article-No.:
22760.0044
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M4
  • l1: 10.5 mm
  • l2: 1.2 mm
  • d2: 2.5 mm
  • WS: 2 mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.6 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M4
l1 [mm]:
16.5 mm
WS [mm]:
2 mm
Article-No.:
22760.0046
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M4
  • l1: 16.5 mm
  • l2: 1.2 mm
  • d2: 2.5 mm
  • WS: 2 mm
  • Operating temperature range max.: 250 °C
  • Weight: 1 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M5
l1 [mm]:
6 mm
WS [mm]:
2.5 mm
Article-No.:
22760.0050
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M5
  • l1: 6 mm
  • l2: 1 mm
  • d2: 3 mm
  • WS: 2.5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.5 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M5
l1 [mm]:
8.5 mm
WS [mm]:
2.5 mm
Article-No.:
22760.0052
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M5
  • l1: 8.5 mm
  • l2: 1.3 mm
  • d2: 3 mm
  • WS: 2.5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.7 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M5
l1 [mm]:
12.5 mm
WS [mm]:
2.5 mm
Article-No.:
22760.0054
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M5
  • l1: 12.5 mm
  • l2: 1.3 mm
  • d2: 3 mm
  • WS: 2.5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 1.2 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M5
l1 [mm]:
20.5 mm
WS [mm]:
2.5 mm
Article-No.:
22760.0056
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M5
  • l1: 20.5 mm
  • l2: 1.3 mm
  • d2: 3 mm
  • WS: 2.5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 2.1 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l1 [mm]:
6 mm
WS [mm]:
3 mm
Article-No.:
22760.0060
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M6
  • l1: 6 mm
  • l2: 1 mm
  • d2: 4 mm
  • WS: 3 mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.7 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l1 [mm]:
11.5 mm
WS [mm]:
3 mm
Article-No.:
22760.0062
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M6
  • l1: 11.5 mm
  • l2: 1.9 mm
  • d2: 4 mm
  • WS: 3 mm
  • Operating temperature range max.: 250 °C
  • Weight: 1.5 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l1 [mm]:
17.5 mm
WS [mm]:
3 mm
Article-No.:
22760.0064
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M6
  • l1: 17.5 mm
  • l2: 1.9 mm
  • d2: 4 mm
  • WS: 3 mm
  • Operating temperature range max.: 250 °C
  • Weight: 2.5 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l1 [mm]:
26.5 mm
WS [mm]:
3 mm
Article-No.:
22760.0066
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M6
  • l1: 26.5 mm
  • l2: 1.9 mm
  • d2: 4 mm
  • WS: 3 mm
  • Operating temperature range max.: 250 °C
  • Weight: 4 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l1 [mm]:
8 mm
WS [mm]:
4 mm
Article-No.:
22760.0080
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M8
  • l1: 8 mm
  • l2: 1.4 mm
  • d2: 5.5 mm
  • WS: 4 mm
  • Operating temperature range max.: 250 °C
  • Weight: 1.7 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l1 [mm]:
12 mm
WS [mm]:
4 mm
Article-No.:
22760.0082
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M8
  • l1: 12 mm
  • l2: 2.5 mm
  • d2: 5.5 mm
  • WS: 4 mm
  • Operating temperature range max.: 250 °C
  • Weight: 2.9 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l1 [mm]:
22 mm
WS [mm]:
4 mm
Article-No.:
22760.0086
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M8
  • l1: 22 mm
  • l2: 2.5 mm
  • d2: 5.5 mm
  • WS: 4 mm
  • Operating temperature range max.: 250 °C
  • Weight: 5.7 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l1 [mm]:
32 mm
WS [mm]:
4 mm
Article-No.:
22760.0088
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M8
  • l1: 32 mm
  • l2: 2.5 mm
  • d2: 5.5 mm
  • WS: 4 mm
  • Operating temperature range max.: 250 °C
  • Weight: 8.7 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l1 [mm]:
10 mm
WS [mm]:
5 mm
Article-No.:
22760.0100
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M10
  • l1: 10 mm
  • l2: 1.5 mm
  • d2: 7 mm
  • WS: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 3.4 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l1 [mm]:
14 mm
WS [mm]:
5 mm
Article-No.:
22760.0102
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M10
  • l1: 14 mm
  • l2: 2.7 mm
  • d2: 7 mm
  • WS: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 5.4 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l1 [mm]:
18 mm
WS [mm]:
5 mm
Article-No.:
22760.0104
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M10
  • l1: 18 mm
  • l2: 2.7 mm
  • d2: 7 mm
  • WS: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 6.7 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l1 [mm]:
27 mm
WS [mm]:
5 mm
Article-No.:
22760.0106
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M10
  • l1: 27 mm
  • l2: 2.7 mm
  • d2: 7 mm
  • WS: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 11 g
show article view
Thrust Screws
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l1 [mm]:
37 mm
WS [mm]:
5 mm
Article-No.:
22760.0108
CAD
Documents
Thrust Screws
  • Heat-treated steel
  • d1: M10
  • l1: 37 mm
  • l2: 2.7 mm
  • d2: 7 mm
  • WS: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 16 g
show article view
Thrust Screws

Material

Pad

  • Brass

Screw

  • Heat-treated steel, 1200 ±100 N/mm2
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 22760. Thrust Screws – with brass pad
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Thrust Screws / Ball-Ended Thrust Screws
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.