Ball-ended thrust screws with thermoplastic ball are used for pressure sensitive pieces.
Ball-ended thrust screws can also be used for positioning and clamping, tightening or supporting of non-parallel surfaces.
This article 22720.0244 - Ball-Ended Thrust Screws headless, round ball / round ball (d1: M24, l1: 54.7 mm) is one variant of the article group Ball-Ended Thrust Screws headless, round ball (EH 22720.)
Ball
Screw
Ball not secured against rotating.
Special types on request.
Thread lock on request, please refer to appendix - Technical Data -
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.