22980.0546 - Swing Bolts
DIN 444, form B

Swing bolts similar to DIN 444 however, steel design with higher quality 8.8. The stainless steel A2-50 design has a tensile strength of min. 500 N/mm2.

This article 22980.0546 - Swing Bolts DIN 444, form B / (d1: M24, l: 120 mm) is one variant of the article group Swing Bolts DIN 444, form B (EH 22980.)

Material
d1 [mm]
l [mm]
d2 H9 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4301
d1 [mm]:
M24
l [mm]:
120 mm
d2 H9 [mm]:
22 mm
Article-No.:
22980.0546
Documents
Swing Bolts
  • Stainless steel
  • d1: M24
  • l: 120 mm
  • d2 H9: 22 mm
  • d3: 45 mm
  • b: 54 mm
  • s: 25 mm
  • Weight: 512 g
Swing Bolts

Material

  • Stainless steel 1.4301

Notes

Special types on request.

References

For torques please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22980.0546
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.