The support legs are universally usable as adjustable legs.
In this version with a rubber cap, sensitive support surfaces are protected, and slipping is prevented.
The plate is screwed to the threaded pin and nut by a stainless steel fastening screw, and is also glued.
This article 22593.2405 - Support Legs protected against slipping / with screw (d1: 80 mm, d2: M20, l1: 75 mm) is one variant of the article group Support Legs protected against slipping (EH 22593.)
Grub Screw
Rubber cap
Lock nut
Pad
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers