22593.0325 - Support Legs
protected against slipping

The support legs are universally usable as adjustable legs.

In this version with a rubber cap, sensitive support surfaces are protected, and slipping is prevented.

The plate is screwed to the threaded pin and nut by a stainless steel fastening screw, and is also glued.

This article 22593.0325 - Support Legs protected against slipping / with screw (d1: 40 mm, d2: M10, l1: 60 mm) is one variant of the article group Support Legs protected against slipping (EH 22593.)

Version
picture
Material
d1 [mm]
d2 [mm]
l1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with screw
picture:
1
Material:
Steel, zinc-plated by galvanization, passivated
d1 [mm]:
40 mm
d2 [mm]:
M10
l1 [mm]:
60 mm
Article-No.:
22593.0325
Documents
Support Legs
  • with screw – picture 1, Steel
  • d1: 40 mm
  • d2: M10
  • l1: 60 mm
  • l2: 11 mm
  • t: 1.5 mm
  • WS1: 17 mm
  • WS3: 16 mm
  • Weight: 71 g
Support Legs

Material

Grub Screw

  • Steel, zinc-plated by galvanization, passivated

Rubber cap

  • Rubber, black

Lock nut

  • Steel, zinc-coated by galvanisation, passivated, ISO 4032

Pad

  • Steel, zinc-plated by galvanization, passivated
Title
Category
Type
Direct download
Download basket
Datasheet 22593.0325
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.