Your selection resulted in 32 hits
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 72 N
Spring load1) F2 ~ [N]:
~ 155 N
- stainless steel, standard spring load
- d1: M24
- d2: 13 mm
- l: 48 mm
- WS: 12 mm
- Stroke s: 8 mm
- Spring load1) F1: ~ 72 N
- Spring load1) F2: ~ 155 N
- Operating temperature range max.: 250 °C
- Weight: 104 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 25 N
- stainless steel, heavy spring load
- d1: M6
- d2: 2.7 mm
- l: 15 mm
- WS: 3 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 11 N
- Spring load1) F2: ~ 25 N
- Operating temperature range max.: 250 °C
- Weight: 1.9 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 23 N
Spring load1) F2 ~ [N]:
~ 59 N
- stainless steel, heavy spring load
- d1: M8
- d2: 3.8 mm
- l: 18 mm
- WS: 4 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 23 N
- Spring load1) F2: ~ 59 N
- Operating temperature range max.: 250 °C
- Weight: 4.2 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 54 N
- stainless steel, heavy spring load
- d1: M10
- d2: 4.5 mm
- l: 23 mm
- WS: 5 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 20 N
- Spring load1) F2: ~ 54 N
- Operating temperature range max.: 250 °C
- Weight: 8.4 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 38 N
Spring load1) F2 ~ [N]:
~ 96 N
- stainless steel, heavy spring load
- d1: M12
- d2: 6.2 mm
- l: 26 mm
- WS: 6 mm
- Stroke s: 3.5 mm
- Spring load1) F1: ~ 38 N
- Spring load1) F2: ~ 96 N
- Operating temperature range max.: 250 °C
- Weight: 13 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 50 N
Spring load1) F2 ~ [N]:
~ 100 N
- stainless steel, heavy spring load
- d1: M16
- d2: 8.5 mm
- l: 33 mm
- WS: 8 mm
- Stroke s: 4.5 mm
- Spring load1) F1: ~ 50 N
- Spring load1) F2: ~ 100 N
- Operating temperature range max.: 250 °C
- Weight: 32 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 52 N
Spring load1) F2 ~ [N]:
~ 133 N
- stainless steel, heavy spring load
- d1: M20
- d2: 10 mm
- l: 43 mm
- WS: 10 mm
- Stroke s: 6.5 mm
- Spring load1) F1: ~ 52 N
- Spring load1) F2: ~ 133 N
- Operating temperature range max.: 250 °C
- Weight: 68 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 91 N
Spring load1) F2 ~ [N]:
~ 223 N
- stainless steel, heavy spring load
- d1: M24
- d2: 13 mm
- l: 48 mm
- WS: 12 mm
- Stroke s: 8 mm
- Spring load1) F1: ~ 91 N
- Spring load1) F2: ~ 223 N
- Operating temperature range max.: 250 °C
- Weight: 108 g
show article view
Material
Pin
- Free cutting steel, hardened, blackened
- Stainless Steel 1.4305, nitrided
Body
- Free cutting steel, blackened
- Stainless steel 1.4305
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
References
Thread lock on request, please refer to appendix - Technical Data -
Characteristic
Standard spring load: no marking
Heavy spring load: marked with two lines
Datasheet EH 22030. Spring Plungers – with pin and internal hexagon
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.