2B030.0033 - Spring Plunger
with pin and internal hexagon - INCH

To be used for positioning, indexing, locking, latching as well as for other similar pressure applications.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

This article 2B030.0033 - Spring Plunger with pin and internal hexagon - INCH / free cutting steel, standard spring load (d1: #6-32) is one variant of the article group Spring Plungers with pin and internal hexagon - INCH (EH 2B030.)

Material
Spring load
thread lock
d1
l [in]
Spring load1) - F1 ~ [lb]
Spring load1) - F2 ~ [lb]
Article-No.
Documents
Price [€]
Available
Material:
Steel
Spring load:
Standard
thread lock:
Without thread lock
d1:
#6-32
l [in]:
17/32 in
Spring load1) F1 ~ [lb]:
~ 0.5 lb
Spring load1) F2 ~ [lb]:
~ 1.5 lb
Article-No.:
2B030.0033
Documents
Spring Plunger
  • free cutting steel, standard spring load, Without thread lock
  • d1: #6-32
  • d1: 0.138 in
  • Thread: 2A-UNC
  • d2: 0.046 in
  • l: 17/32 in
  • WS: 1/16 in
  • Stroke s: 0.063 in
  • Spring load1) F1: ~ 0.5 lb
  • Spring load1) F2: ~ 1.5 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.025 oz
Spring Plunger

Material

Pin

  • Free cutting steel, hardened, blackened

Body

  • Free cutting steel, blackened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

  • This product is manufactured in INCH dimensions.

References

A conversion table can be found in the technical data following these product information pages.

Thread lock: polyamide spot coating (for details please refer to the technical appendix).

Characteristic

Standard spring load: no marking

Title
Category
Type
Direct download
Download basket
Datasheet 2B030.0033
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.