Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.
This article 22060.0508 - Spring Plunger with internal hexagon / stainless steel, heavy spring load (d1: M8) is one variant of the article group Spring Plungers with internal hexagon (EH 22060.)
Pin
Body
Spring
Special types on request.
Spring plungers are specially tested for spring range and forces.
Thread lock on request, please refer to appendix - Technical Data -
Spring plungers can be mounted and removed by means of the slot or internal hexagon.
Please use a special assembly tool for mounting with a slot (pin side).
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers