22080.0126 - Spring Plunger
smooth, with collar and pin

To be used for locating, tightening, as an assembly support, for applying pressure, as a detent, for ejection or as a shock absorber.

This article 22080.0126 - Spring Plunger smooth, with collar and pin / stainless steel body, thermoplastic pin (d1 +0.1 +0.04: 6 mm) is one variant of the article group Spring Plungers smooth, with collar and pin (EH 22080.)

Material
Pin
Spring load
d1 +0.1 +0.04 [mm]
l1 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Pin:
Thermoplastic POM, white
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
6 mm
l1 [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 6.1 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22080.0126
Documents
Spring Plunger
  • stainless steel body, thermoplastic pin
  • d1 +0.1 +0.04: 6 mm
  • d2: 4.8 mm
  • d3: 6.5 mm
  • d4: 5.85 mm
  • d5 ±0.04: 6 mm
  • l1: 15 mm
  • l2: ~ 1 mm
  • l3: ~ 2.3 mm
  • l4: ~ 8.2 mm
  • Stroke s: 5.5 mm
  • Spring load1) F1: ~ 6.1 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Location hole H7: 6 mm
  • Weight: 1.2 g
Spring Plunger

Material

Pin

  • Thermoplastic POM, white

Body

  • Stainless steel 1.4303

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

Assembly

A tolerance of H7 is recommended for the locating hole of d1.

Title
Category
Type
Direct download
Download basket
Datasheet 22080.0126
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.