22070.0012 - Spring Plunger
smooth version

Especially designed for the use in tool-making.

Usable as ejection pins and spring stops.

It is impossible for the complete spring plunger or any of its individual parts to come out of the retaining bore.

This article 22070.0012 - Spring Plunger smooth version / free cutting steel, standard spring load (d1 -0.05: 12 mm) is one variant of the article group Spring Plungers smooth version (EH 22070.)

Material
Spring load
d1 -0.05 [mm]
l1 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Steel
Spring load:
Standard
d1 -0.05 [mm]:
12 mm
l1 [mm]:
36 mm
Spring load1) F1 ~ [N]:
~ 50 N
Spring load1) F2 ~ [N]:
~ 130 N
Article-No.:
22070.0012
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1 -0.05: 12 mm
  • d2: 7.9 mm
  • d3: 16 mm
  • l1: 36 mm
  • l2: 5 mm
  • l3: 12 mm
  • Stroke s: 6.5 mm
  • Spring load1) F1: ~ 50 N
  • Spring load1) F2: ~ 130 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 12 mm
  • Weight: 27 g
Spring Plunger

Material

Pin

  • Steel, case-hardened, blackened

Body

  • Free cutting steel, blackened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

Title
Category
Type
Direct download
Download basket
Datasheet 22070.0012
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.