Spring Plungers plastic

EH 22040.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Your selection resulted in 6 hits

Version
d1 [mm]
l [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
ball from stainless steel
d1 [mm]:
M6
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 17 N
Article-No.:
22040.0006
CAD
Documents
Spring Plunger
  • ball from stainless steel
  • d1: M6
  • d2: 3.5 mm
  • l: 14 mm
  • n: 1 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 17 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 0.5 g
show article view
Spring Plunger
Version:
ball from stainless steel
d1 [mm]:
M8
l [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22040.0008
CAD
Documents
Spring Plunger
  • ball from stainless steel
  • d1: M8
  • d2: 5 mm
  • l: 16 mm
  • n: 1.2 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 20 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 1.3 g
show article view
Spring Plunger
Version:
ball from stainless steel
d1 [mm]:
M10
l [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 25 N
Spring load1) F2 ~ [N]:
~ 45 N
Article-No.:
22040.0010
CAD
Documents
Spring Plunger
  • ball from stainless steel
  • d1: M10
  • d2: 6 mm
  • l: 19 mm
  • n: 1.5 mm
  • Stroke s: 1.9 mm
  • Spring load1) F1: ~ 25 N
  • Spring load1) F2: ~ 45 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 2.5 g
show article view
Spring Plunger
Version:
ball from thermoplastic
d1 [mm]:
M6
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 17 N
Article-No.:
22040.0406
CAD
Documents
Spring Plunger
  • ball from thermoplastic
  • d1: M6
  • d2: 3.5 mm
  • l: 14 mm
  • n: 1 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 17 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 0.4 g
show article view
Spring Plunger
Version:
ball from thermoplastic
d1 [mm]:
M8
l [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22040.0408
CAD
Documents
Spring Plunger
  • ball from thermoplastic
  • d1: M8
  • d2: 5 mm
  • l: 16 mm
  • n: 1.2 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 20 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 0.9 g
show article view
Spring Plunger
Version:
ball from thermoplastic
d1 [mm]:
M10
l [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 25 N
Spring load1) F2 ~ [N]:
~ 45 N
Article-No.:
22040.0410
CAD
Documents
Spring Plunger
  • ball from thermoplastic
  • d1: M10
  • d2: 6 mm
  • l: 19 mm
  • n: 1.5 mm
  • Stroke s: 1.9 mm
  • Spring load1) F1: ~ 25 N
  • Spring load1) F2: ~ 45 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 1.8 g
show article view
Spring Plunger

Material

Body

  • Thermoplastic POM, blue

Ball

  • Stainless steel, hardened
  • Thermoplastic POM, white

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Calculation of indexing resistance, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 22040. Spring Plungers – plastic
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.