Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.
Precise screwing depth due to head.
This article 22030.2080 - Spring Plunger headed, with ball and internal hexagon / stainless steel, heavy spring load (d1: M8) is one variant of the article group Spring Plungers headed, with ball and internal hexagon (EH 22030.)
Body
Ball
Spring
Special types on request.
Spring plungers are specially tested for spring range and forces.
Thread lock on request, please refer to appendix - Technical Data -
Calculation of indexing resistance, please refer to appendix - Technical Data -
Respect dimension l3 for M 4 / M 5.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.