22020.0140 - Locator
with bore hole, for spring plungers

Locators can be used as a counterpart for all spring plungers with ball. They enable the locking, latching and positioning of the respective workpiece.

These locators with bore hole have 90° notches on all four side surfaces (2x horizontal and 2x vertical to the mounting direction). Thanks to the hardened material, the locators are low-wear and particularly suitable for applications with many repeat cycles.

This article 22020.0140 - Locator with bore hole, for spring plungers / (b2 ±0.1: 4.5 mm) is one variant of the article group Locators with bore hole, for spring plungers (EH 22020.)

d1 [mm]
d2 [mm]
d3 H12 [mm]
d4 [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
4.3 mm
d2 [mm]:
8 mm
d3 H12 [mm]:
2 mm
d4 [mm]:
6.0 mm 6.5 mm
Article-No.:
22020.0140
Documents
Locator
  • b2 ±0.1: 4.5 mm
  • d1: 4.3 mm
  • d2: 8 mm
  • d3 H12: 2 mm
  • d4: 6.0 mm 6.5 mm
  • a: 1 mm
  • b1: 15 mm
  • b3 ±0.05: 3.5 mm
  • h1: 10.5 mm
  • h2: 4.6 mm
  • l1: 15 mm
  • l2 ±0.05: 5 mm
  • For cylinder screw DIN 912: M4
  • Weight: 11 g
Locator

Material

  • Sintered steel, case-hardened

Assembly

We recommend spring plungers with reinforced or heavy spring load. Please consider the insertion depth of the ball (dimension a) into the locator during installation.

Title
Category
Type
Direct download
Download basket
Datasheet 22020.0140
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Customized parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.