22045.0006 - Holders
for spring plungers

Holders are used to mount spring plungers on the side. Ball-ended thrust screws, thrust screws, grub screws or similar can also be screwed into the thread.

The mounting thread is positioned 90° to the mounting direction in the holder. The slotted holes allow precise positioning of the holder during installation.

This article 22045.0006 - Holders for spring plungers / two-sided (d1: M6) is one variant of the article group Holders for spring plungers (EH 22045.)

d1 [mm]
b1 [mm]
b2 [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
M6
b1 [mm]:
12 mm
b2 [mm]:
5 mm
Article-No.:
22045.0006
Documents
Holders
  • two-sided
  • d1: M6
  • b1: 12 mm
  • b2: 5 mm
  • h1: 4 mm
  • h2: 15 mm
  • h3: 10 mm
  • k1: 24 mm
  • k2: 2.5 mm
  • l1: 38 mm
  • l2: 10 mm
  • For screws: M5
  • Weight: 15 g
Holders

Material

  • Stainless steel 1.4308, precision casting, matt blasted

Assembly

Slotted holes are provided for mounting the holder. This allows it to be positioned precisely in the longitudinal direction. The mounting thread, e.g. for a spring plungers, is continuous. This means that a lock nut can be used to secure it after adjustment.

Title
Category
Type
Direct download
Download basket
Datasheet 22045.0006
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.