Especially designed for cast parts (hard casting crust). To be used as support, thrust pad and for build into clamping elements.
This article 22730.0398 - Self-Aligning Pads with hard metal ball, ribbed / with male thread, flat-faced ball, bearing surface ribbed (d1: 20 mm, d2: M12) is one variant of the article group Self-Aligning Pads with hard metal ball, ribbed (EH 22730.)
Ball
Body
Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.