Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements.
This article 22740.0146 - Self-Aligning Pads adjustable / with flat-faced ball, bearing surface plain (d1: M30 x 1,5 mm) is one variant of the article group Self-Aligning Pads adjustable (EH 22740.)
Ball
Body
Nut
Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.
Special types on request.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.