22740.0136 - Self-Aligning Pads
adjustable

Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements.

This article 22740.0136 - Self-Aligning Pads adjustable / with flat-faced ball, bearing surface plain (d1: M24) is one variant of the article group Self-Aligning Pads adjustable (EH 22740.)

Version
Material
d1 [mm]
l [mm]
l1 [mm]
Load capacity for static load - max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
M24
l [mm]:
100 mm
l1 [mm]:
70 mm
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22740.0136
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Stainless steel
  • d1: M24
  • l: 100 mm
  • l1: 70 mm
  • d2: 20 mm
  • e: 40 mm
  • Ball diameter: 25 mm
  • Load capacity for static load max.: 90 kN
  • Tightening torque max.: 698 Nm
  • Weight: 471 g
Self-Aligning Pads

Material

Ball

  • Stainless steel 1.3541, nickel-plated

Body

  • Stainless steel 1.4057, heat-treated

Nut

  • Stainless steel

Notes

Ball protected against rotating.

Loading capacity valid for steel and stainless steel designs.

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22740.0136
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Self-Aligning Pads
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.