Product filter
Your selection resulted in 57 hits
Version:
pad from thermoplastic, ball element with bolt from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
d1 : M10
d2 : 32 mm
l1 : 150 mm
h1 : ~ 22 mm
h2 : 5 mm
l2 : 145.5 mm
WS: 17 mm
Load capacity for static load max.: 10 kN
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 117 g
show article view
Version:
pad from thermoplastic, ball element with bolt from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
d1 : M12
d2 : 40 mm
l1 : 100 mm
h1 : ~ 26 mm
h2 : 6 mm
l2 : 94.5 mm
WS: 19 mm
Load capacity for static load max.: 18 kN
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 139 g
show article view
Version:
pad from thermoplastic, ball element with bolt from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
d1 : M12
d2 : 40 mm
l1 : 150 mm
h1 : ~ 26 mm
h2 : 6 mm
l2 : 144.5 mm
WS: 19 mm
Load capacity for static load max.: 18 kN
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 175 g
show article view
Version:
pad from thermoplastic, ball element with bolt from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
d1 : M16
d2 : 50 mm
l1 : 100 mm
h1 : ~ 32 mm
h2 : 7 mm
l2 : 94 mm
WS: 24 mm
Load capacity for static load max.: 20 kN
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 300 g
show article view
Version:
pad from thermoplastic, ball element with bolt from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
d1 : M16
d2 : 50 mm
l1 : 200 mm
h1 : ~ 32 mm
h2 : 7 mm
l2 : 194 mm
WS: 24 mm
Load capacity for static load max.: 20 kN
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 399 g
show article view
Version:
pad from thermoplastic, ball element with bolt from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
d1 : M20
d2 : 60 mm
l1 : 100 mm
h1 : ~ 42 mm
h2 : 8 mm
l2 : 92.5 mm
WS: 30 mm
Load capacity for static load max.: 22 kN
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 523 g
show article view
Version:
pad from thermoplastic, ball element with bolt from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
d1 : M20
d2 : 60 mm
l1 : 200 mm
h1 : ~ 42 mm
h2 : 8 mm
l2 : 192.5 mm
WS: 30 mm
Load capacity for static load max.: 22 kN
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 759 g
show article view
Version:
pad from thermoplastic, ball element with bolt from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
d1 : M24
d2 : 60 mm
l1 : 100 mm
h1 : ~ 45 mm
h2 : 9.5 mm
l2 : 91 mm
WS: 36 mm
Load capacity for static load max.: 25 kN
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 735 g
show article view
Version:
pad from thermoplastic, ball element with bolt from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
d1 : M24
d2 : 60 mm
l1 : 200 mm
h1 : ~ 45 mm
h2 : 9.5 mm
l2 : 191 mm
WS: 36 mm
Load capacity for static load max.: 25 kN
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 1041 g
show article view
Material
Ball element
Heat-treated steel, tempered, blackened
Stainless steel 1.4305
Pad
Heat-treated steel, blackened
Stainless steel 1.4305
Thermoplastic POM, white
Ball element with bolt
Heat-treated steel, tempered, blackened
Stainless steel 1.4305
Lock nut
Steel, blackened, ISO 4032
Steel, blackened, DIN 934
Stainless Steel A2, ISO 4032
Stainless Steel A2, DIN 934
Notes
For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.